DR12P-01-C-N-330V §0605
Material number
To the higher-level product group
4010479
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 5135 00001 | Download 0.82 MB |
[ "CS" ] | 5135 00001 | Download 0.82 MB |
[ "DA" ] | 5135 00001 | Download 0.82 MB |
[ "DE" ] | 5135 00001 | Download 0.81 MB |
[ "DE-AT" ] | 5135 00001 | Download 0.81 MB |
[ "DE-CH" ] | 5135 00001 | Download 0.81 MB |
[ "EN" ] | 5135 00001 | Download 0.82 MB |
[ "EN-AE" ] | 5135 00001 | Download 0.82 MB |
[ "EN-CH" ] | 5135 00001 | Download 0.82 MB |
[ "EN-IN" ] | 5135 00001 | Download 0.82 MB |
[ "EN-PL" ] | 5135 00001 | Download 0.82 MB |
[ "ES" ] | 5135 00001 | Download 0.82 MB |
[ "ES-AR" ] | 5135 00001 | Download 0.82 MB |
[ "ES-MX" ] | 5135 00001 | Download 0.82 MB |
[ "FI" ] | 5135 00001 | Download 0.82 MB |
[ "FR" ] | 5135 00001 | Download 0.82 MB |
[ "FR-CH" ] | 5135 00001 | Download 0.82 MB |
[ "HU" ] | 5135 00001 | Download 0.82 MB |
[ "ID" ] | 5135 00001 | Download 0.82 MB |
[ "IT" ] | 5135 00001 | Download 0.82 MB |
[ "IT-CH" ] | 5135 00001 | Download 0.82 MB |
[ "JA" ] | 5135 00001 | Download 0.82 MB |
[ "KO" ] | 5135 00001 | Download 0.82 MB |
[ "MS" ] | 5135 00001 | Download 0.82 MB |
[ "NL" ] | 5135 00001 | Download 0.82 MB |
[ "NL-BE" ] | 5135 00001 | Download 0.82 MB |
[ "NO" ] | 5135 00001 | Download 0.82 MB |
[ "PL" ] | 5135 00001 | Download 0.82 MB |
[ "PT" ] | 5135 00001 | Download 0.82 MB |
[ "SK" ] | 5135 00001 | Download 0.82 MB |
[ "SV" ] | 5135 00001 | Download 0.82 MB |
[ "TR" ] | 5135 00001 | Download 0.82 MB |
[ "ZH" ] | 5135 00001 | Download 0.82 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Additional function | None |
---|---|
Version | None |
Pressure setting [bar] | No pre-setting |
Standard | Pressure control valve |
Adjustment type | Tool |
Cavity | FC12-3 |
Qmax valves [l/min] | 180 |
Product family | DR12P |
Pressure set prod. fam. [bar] | 15 - 345 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 180 |
Pressure setting range [bar] | 15 - 228 |
Nominal size | 12 |
Object designation | DR12P-01-C-N-330V |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | UNF |
Sealing material | NBR |
Part number | 4010479 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media