FSA-0176-2.11003/H-/M12.200
Material number
To the higher-level product group
4010151
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Nominal pressure [MPa] | 0.05 |
---|---|
Nominal pressure [bar] | 0.5 |
Surface protection | Stainless steel (scr. + nut) |
Mounting nut | With (fas. nut) |
Fastening screw, FSA | M12 |
Contrast pane | HYDAC |
Material, frame, FSA | Stainless steel |
Material, connector, FSA | PA |
Additional function (+ banjo bolt) | Without |
Pipe material | Glass |
Pipe geometry | Round |
Gasket/O-ring | 0 |
Material, O-ring/sealing disc | FPM |
Nom. size FSA/FSK | 176 |
Model, FSA / FSK | FSA |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FSA Fluid level gauge - Riser tube made of glass
Product brochure
EN
(0.55 MB)