4WMH 6 D-F 01/V
Material number
To the higher-level product group
3931978
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO52274-00001 | Download 1.13 MB |
[ "CS" ] | PRO52274-00001 | Download 1.13 MB |
[ "DA" ] | PRO52274-00001 | Download 1.13 MB |
[ "DE" ] | PRO52274-00001 | Download 1.13 MB |
[ "DE-AT" ] | PRO52274-00001 | Download 1.13 MB |
[ "DE-CH" ] | PRO52274-00001 | Download 1.13 MB |
[ "EN" ] | PRO52274-00001 | Download 1.13 MB |
[ "EN-AE" ] | PRO52274-00001 | Download 1.13 MB |
[ "EN-CH" ] | PRO52274-00001 | Download 1.13 MB |
[ "EN-IN" ] | PRO52274-00001 | Download 1.13 MB |
[ "EN-PL" ] | PRO52274-00001 | Download 1.13 MB |
[ "EN-ZA" ] | PRO52274-00001 | Download 1.13 MB |
[ "ES" ] | PRO52274-00001 | Download 1.13 MB |
[ "ES-AR" ] | PRO52274-00001 | Download 1.13 MB |
[ "ES-MX" ] | PRO52274-00001 | Download 1.13 MB |
[ "FI" ] | PRO52274-00001 | Download 1.13 MB |
[ "FR" ] | PRO52274-00001 | Download 1.13 MB |
[ "FR-CH" ] | PRO52274-00001 | Download 1.13 MB |
[ "HU" ] | PRO52274-00001 | Download 1.13 MB |
[ "ID" ] | PRO52274-00001 | Download 1.13 MB |
[ "IT" ] | PRO52274-00001 | Download 1.13 MB |
[ "IT-CH" ] | PRO52274-00001 | Download 1.13 MB |
[ "JA" ] | PRO52274-00001 | Download 1.13 MB |
[ "KO" ] | PRO52274-00001 | Download 1.13 MB |
[ "MS" ] | PRO52274-00001 | Download 1.13 MB |
[ "NL" ] | PRO52274-00001 | Download 1.13 MB |
[ "NL-BE" ] | PRO52274-00001 | Download 1.13 MB |
[ "NO" ] | PRO52274-00001 | Download 1.13 MB |
[ "PL" ] | PRO52274-00001 | Download 1.13 MB |
[ "PT" ] | PRO52274-00001 | Download 1.13 MB |
[ "SK" ] | PRO52274-00001 | Download 1.13 MB |
[ "SV" ] | PRO52274-00001 | Download 1.13 MB |
[ "TR" ] | PRO52274-00001 | Download 1.13 MB |
[ "ZH" ] | PRO52274-00001 | Download 1.13 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO524919-00001 | Download 1.27 MB |
[ "CS" ] | PRO524919-00001 | Download 1.27 MB |
[ "DA" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE-AT" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-AE" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-IN" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-PL" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-ZA" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES-AR" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES-MX" ] | PRO524919-00001 | Download 1.27 MB |
[ "FI" ] | PRO524919-00001 | Download 1.27 MB |
[ "FR" ] | PRO524919-00001 | Download 1.27 MB |
[ "FR-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "HU" ] | PRO524919-00001 | Download 1.27 MB |
[ "ID" ] | PRO524919-00001 | Download 1.27 MB |
[ "IT" ] | PRO524919-00001 | Download 1.27 MB |
[ "IT-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "JA" ] | PRO524919-00001 | Download 1.27 MB |
[ "KO" ] | PRO524919-00001 | Download 1.27 MB |
[ "MS" ] | PRO524919-00001 | Download 1.27 MB |
[ "NL" ] | PRO524919-00001 | Download 1.27 MB |
[ "NL-BE" ] | PRO524919-00001 | Download 1.27 MB |
[ "NO" ] | PRO524919-00001 | Download 1.27 MB |
[ "PL" ] | PRO524919-00001 | Download 1.27 MB |
[ "PT" ] | PRO524919-00001 | Download 1.27 MB |
[ "SK" ] | PRO524919-00001 | Download 1.27 MB |
[ "SV" ] | PRO524919-00001 | Download 1.27 MB |
[ "TR" ] | PRO524919-00001 | Download 1.27 MB |
[ "ZH" ] | PRO524919-00001 | Download 1.27 MB |
Type, manual override | No manual override |
---|---|
Model | Latching |
Manual override | No |
Function | 4/2 directional valve |
Actuation | Manually |
Valve series | 4WMH 6 D-F |
Cavity | ISO 4401-03-02-0-05 |
Qmax valves [l/min] | 75 |
Product family | 4WMH 6 D |
Plug connector type | Without coil |
Pressure range P [bar] | 0 - 350 |
Coil | Without coil |
Volume flow range Q [l/min] | 0 - 75 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 75 |
Nominal size | 6 |
Object designation | 4WMH 6 D-F 01/V |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number | 3931978 |
Part number, coil | - |
Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media