CX07 -3/2-F/C-2/15/100/012/PV-24V-M12-DR
Material number
To the higher-level product group
3825364
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO6181-00001 | Download 0.98 MB |
[ "CS" ] | PRO6181-00001 | Download 0.98 MB |
[ "DA" ] | PRO6181-00001 | Download 0.98 MB |
[ "DE" ] | PRO6181-00001 | Download 1.4 MB |
[ "DE-AT" ] | PRO6181-00001 | Download 1.4 MB |
[ "DE-CH" ] | PRO6181-00001 | Download 1.4 MB |
[ "EN" ] | PRO6181-00001 | Download 0.98 MB |
[ "EN-AE" ] | PRO6181-00001 | Download 0.98 MB |
[ "EN-CH" ] | PRO6181-00001 | Download 0.98 MB |
[ "EN-IN" ] | PRO6181-00001 | Download 0.98 MB |
[ "EN-PL" ] | PRO6181-00001 | Download 0.98 MB |
[ "EN-ZA" ] | PRO6181-00001 | Download 0.98 MB |
[ "ES" ] | PRO6181-00001 | Download 0.98 MB |
[ "ES-AR" ] | PRO6181-00001 | Download 0.98 MB |
[ "ES-MX" ] | PRO6181-00001 | Download 0.98 MB |
[ "FI" ] | PRO6181-00001 | Download 0.98 MB |
[ "FR" ] | 6181 00001 | Download 1.55 MB |
[ "FR-CH" ] | 6181 00001 | Download 1.55 MB |
[ "HU" ] | PRO6181-00001 | Download 0.98 MB |
[ "ID" ] | PRO6181-00001 | Download 0.98 MB |
[ "IT" ] | PRO6181-00001 | Download 0.98 MB |
[ "IT-CH" ] | PRO6181-00001 | Download 0.98 MB |
[ "JA" ] | PRO6181-00001 | Download 0.98 MB |
[ "KO" ] | PRO6181-00001 | Download 0.98 MB |
[ "MS" ] | PRO6181-00001 | Download 0.98 MB |
[ "NL" ] | PRO6181-00001 | Download 0.98 MB |
[ "NL-BE" ] | PRO6181-00001 | Download 0.98 MB |
[ "NO" ] | PRO6181-00001 | Download 0.98 MB |
[ "PL" ] | PRO6181-00001 | Download 0.98 MB |
[ "PT" ] | PRO6181-00001 | Download 0.98 MB |
[ "SK" ] | PRO6181-00001 | Download 0.98 MB |
[ "SV" ] | PRO6181-00001 | Download 0.98 MB |
[ "TR" ] | PRO6181-00001 | Download 0.98 MB |
[ "ZH" ] | PRO6181-00001 | Download 0.98 MB |
[ "BG" ] | PRO6182-00001 | Download 0.4 MB |
[ "CS" ] | PRO6182-00001 | Download 0.4 MB |
[ "DA" ] | PRO6182-00001 | Download 0.4 MB |
[ "DE" ] | PRO6182-00001 | Download 0.58 MB |
[ "DE-AT" ] | PRO6182-00001 | Download 0.58 MB |
[ "DE-CH" ] | PRO6182-00001 | Download 0.58 MB |
[ "EN" ] | PRO6182-00001 | Download 0.4 MB |
[ "EN-AE" ] | PRO6182-00001 | Download 0.4 MB |
[ "EN-CH" ] | PRO6182-00001 | Download 0.4 MB |
[ "EN-IN" ] | PRO6182-00001 | Download 0.4 MB |
[ "EN-PL" ] | PRO6182-00001 | Download 0.4 MB |
[ "EN-ZA" ] | PRO6182-00001 | Download 0.4 MB |
[ "ES" ] | PRO6182-00001 | Download 0.4 MB |
[ "ES-AR" ] | PRO6182-00001 | Download 0.4 MB |
[ "ES-MX" ] | PRO6182-00001 | Download 0.4 MB |
[ "FI" ] | PRO6182-00001 | Download 0.4 MB |
[ "FR" ] | PRO6182-00001 | Download 0.4 MB |
[ "FR-CH" ] | PRO6182-00001 | Download 0.4 MB |
[ "HU" ] | PRO6182-00001 | Download 0.4 MB |
[ "ID" ] | PRO6182-00001 | Download 0.4 MB |
[ "IT" ] | PRO6182-00001 | Download 0.4 MB |
[ "IT-CH" ] | PRO6182-00001 | Download 0.4 MB |
[ "JA" ] | PRO6182-00001 | Download 0.4 MB |
[ "KO" ] | PRO6182-00001 | Download 0.4 MB |
[ "MS" ] | PRO6182-00001 | Download 0.4 MB |
[ "NL" ] | PRO6182-00001 | Download 0.4 MB |
[ "NL-BE" ] | PRO6182-00001 | Download 0.4 MB |
[ "NO" ] | PRO6182-00001 | Download 0.4 MB |
[ "PL" ] | PRO6182-00001 | Download 0.4 MB |
[ "PT" ] | PRO6182-00001 | Download 0.4 MB |
[ "SK" ] | PRO6182-00001 | Download 0.4 MB |
[ "SV" ] | PRO6182-00001 | Download 0.4 MB |
[ "TR" ] | PRO6182-00001 | Download 0.4 MB |
[ "ZH" ] | PRO6182-00001 | Download 0.4 MB |
[ "BG" ] | PRO6183-00001 | Download 0.42 MB |
[ "CS" ] | PRO6183-00001 | Download 0.42 MB |
[ "DA" ] | PRO6183-00001 | Download 0.42 MB |
[ "DE" ] | PRO6183-00001 | Download 0.7 MB |
[ "DE-AT" ] | PRO6183-00001 | Download 0.7 MB |
[ "DE-CH" ] | PRO6183-00001 | Download 0.7 MB |
[ "EN" ] | PRO6183-00001 | Download 0.42 MB |
[ "EN-AE" ] | PRO6183-00001 | Download 0.42 MB |
[ "EN-CH" ] | PRO6183-00001 | Download 0.42 MB |
[ "EN-IN" ] | PRO6183-00001 | Download 0.42 MB |
[ "EN-PL" ] | PRO6183-00001 | Download 0.42 MB |
[ "EN-ZA" ] | PRO6183-00001 | Download 0.42 MB |
[ "ES" ] | PRO6183-00001 | Download 0.42 MB |
[ "ES-AR" ] | PRO6183-00001 | Download 0.42 MB |
[ "ES-MX" ] | PRO6183-00001 | Download 0.42 MB |
[ "FI" ] | PRO6183-00001 | Download 0.42 MB |
[ "FR" ] | PRO6183-00001 | Download 0.42 MB |
[ "FR-CH" ] | PRO6183-00001 | Download 0.42 MB |
[ "HU" ] | PRO6183-00001 | Download 0.42 MB |
[ "ID" ] | PRO6183-00001 | Download 0.42 MB |
[ "IT" ] | PRO6183-00001 | Download 0.42 MB |
[ "IT-CH" ] | PRO6183-00001 | Download 0.42 MB |
[ "JA" ] | PRO6183-00001 | Download 0.42 MB |
[ "KO" ] | PRO6183-00001 | Download 0.42 MB |
[ "MS" ] | PRO6183-00001 | Download 0.42 MB |
[ "NL" ] | PRO6183-00001 | Download 0.42 MB |
[ "NL-BE" ] | PRO6183-00001 | Download 0.42 MB |
[ "NO" ] | PRO6183-00001 | Download 0.42 MB |
[ "PL" ] | PRO6183-00001 | Download 0.42 MB |
[ "PT" ] | PRO6183-00001 | Download 0.42 MB |
[ "SK" ] | PRO6183-00001 | Download 0.42 MB |
[ "SV" ] | PRO6183-00001 | Download 0.42 MB |
[ "TR" ] | PRO6183-00001 | Download 0.42 MB |
[ "ZH" ] | PRO6183-00001 | Download 0.42 MB |
[ "BG" ] | PRO6184-00001 | Download 0.41 MB |
[ "CS" ] | PRO6184-00001 | Download 0.41 MB |
[ "DA" ] | PRO6184-00001 | Download 0.41 MB |
[ "DE" ] | PRO6184-00001 | Download 0.53 MB |
[ "DE-AT" ] | PRO6184-00001 | Download 0.53 MB |
[ "DE-CH" ] | PRO6184-00001 | Download 0.53 MB |
[ "EN" ] | PRO6184-00001 | Download 0.41 MB |
[ "EN-AE" ] | PRO6184-00001 | Download 0.41 MB |
[ "EN-CH" ] | PRO6184-00001 | Download 0.41 MB |
[ "EN-IN" ] | PRO6184-00001 | Download 0.41 MB |
[ "EN-PL" ] | PRO6184-00001 | Download 0.41 MB |
[ "EN-ZA" ] | PRO6184-00001 | Download 0.41 MB |
[ "ES" ] | PRO6184-00001 | Download 0.41 MB |
[ "ES-AR" ] | PRO6184-00001 | Download 0.41 MB |
[ "ES-MX" ] | PRO6184-00001 | Download 0.41 MB |
[ "FI" ] | PRO6184-00001 | Download 0.41 MB |
[ "FR" ] | PRO6184-00001 | Download 0.41 MB |
[ "FR-CH" ] | PRO6184-00001 | Download 0.41 MB |
[ "HU" ] | PRO6184-00001 | Download 0.41 MB |
[ "ID" ] | PRO6184-00001 | Download 0.41 MB |
[ "IT" ] | PRO6184-00001 | Download 0.41 MB |
[ "IT-CH" ] | PRO6184-00001 | Download 0.41 MB |
[ "JA" ] | PRO6184-00001 | Download 0.41 MB |
[ "KO" ] | PRO6184-00001 | Download 0.41 MB |
[ "MS" ] | PRO6184-00001 | Download 0.41 MB |
[ "NL" ] | PRO6184-00001 | Download 0.41 MB |
[ "NL-BE" ] | PRO6184-00001 | Download 0.41 MB |
[ "NO" ] | PRO6184-00001 | Download 0.41 MB |
[ "PL" ] | PRO6184-00001 | Download 0.41 MB |
[ "PT" ] | PRO6184-00001 | Download 0.41 MB |
[ "SK" ] | PRO6184-00001 | Download 0.41 MB |
[ "SV" ] | PRO6184-00001 | Download 0.41 MB |
[ "TR" ] | PRO6184-00001 | Download 0.41 MB |
[ "ZH" ] | PRO6184-00001 | Download 0.41 MB |
[ "BG" ] | PRO6185-00001 | Download 0.59 MB |
[ "CS" ] | PRO6185-00001 | Download 0.59 MB |
[ "DA" ] | PRO6185-00001 | Download 0.59 MB |
[ "DE" ] | PRO6185-00001 | Download 0.6 MB |
[ "DE-AT" ] | PRO6185-00001 | Download 0.6 MB |
[ "DE-CH" ] | PRO6185-00001 | Download 0.6 MB |
[ "EN" ] | PRO6185-00001 | Download 0.59 MB |
[ "EN-AE" ] | PRO6185-00001 | Download 0.59 MB |
[ "EN-CH" ] | PRO6185-00001 | Download 0.59 MB |
[ "EN-IN" ] | PRO6185-00001 | Download 0.59 MB |
[ "EN-PL" ] | PRO6185-00001 | Download 0.59 MB |
[ "EN-ZA" ] | PRO6185-00001 | Download 0.59 MB |
[ "ES" ] | PRO6185-00001 | Download 0.59 MB |
[ "ES-AR" ] | PRO6185-00001 | Download 0.59 MB |
[ "ES-MX" ] | PRO6185-00001 | Download 0.59 MB |
[ "FI" ] | PRO6185-00001 | Download 0.59 MB |
[ "FR" ] | PRO6185-00001 | Download 0.59 MB |
[ "FR-CH" ] | PRO6185-00001 | Download 0.59 MB |
[ "HU" ] | PRO6185-00001 | Download 0.59 MB |
[ "ID" ] | PRO6185-00001 | Download 0.59 MB |
[ "IT" ] | PRO6185-00001 | Download 0.59 MB |
[ "IT-CH" ] | PRO6185-00001 | Download 0.59 MB |
[ "JA" ] | PRO6185-00001 | Download 0.59 MB |
[ "KO" ] | PRO6185-00001 | Download 0.59 MB |
[ "MS" ] | PRO6185-00001 | Download 0.59 MB |
[ "NL" ] | PRO6185-00001 | Download 0.59 MB |
[ "NL-BE" ] | PRO6185-00001 | Download 0.59 MB |
[ "NO" ] | PRO6185-00001 | Download 0.59 MB |
[ "PL" ] | PRO6185-00001 | Download 0.59 MB |
[ "PT" ] | PRO6185-00001 | Download 0.59 MB |
[ "SK" ] | PRO6185-00001 | Download 0.59 MB |
[ "SV" ] | PRO6185-00001 | Download 0.59 MB |
[ "TR" ] | PRO6185-00001 | Download 0.59 MB |
[ "ZH" ] | PRO6185-00001 | Download 0.59 MB |
[ "BG" ] | PRO6186-00001 | Download 0.62 MB |
[ "CS" ] | PRO6186-00001 | Download 0.62 MB |
[ "DA" ] | PRO6186-00001 | Download 0.62 MB |
[ "DE" ] | PRO6186-00001 | Download 0.63 MB |
[ "DE-AT" ] | PRO6186-00001 | Download 0.63 MB |
[ "DE-CH" ] | PRO6186-00001 | Download 0.63 MB |
[ "EN" ] | PRO6186-00001 | Download 0.62 MB |
[ "EN-AE" ] | PRO6186-00001 | Download 0.62 MB |
[ "EN-CH" ] | PRO6186-00001 | Download 0.62 MB |
[ "EN-IN" ] | PRO6186-00001 | Download 0.62 MB |
[ "EN-PL" ] | PRO6186-00001 | Download 0.62 MB |
[ "EN-ZA" ] | PRO6186-00001 | Download 0.62 MB |
[ "ES" ] | PRO6186-00001 | Download 0.62 MB |
[ "ES-AR" ] | PRO6186-00001 | Download 0.62 MB |
[ "ES-MX" ] | PRO6186-00001 | Download 0.62 MB |
[ "FI" ] | PRO6186-00001 | Download 0.62 MB |
[ "FR" ] | PRO6186-00001 | Download 0.62 MB |
[ "FR-CH" ] | PRO6186-00001 | Download 0.62 MB |
[ "HU" ] | PRO6186-00001 | Download 0.62 MB |
[ "ID" ] | PRO6186-00001 | Download 0.62 MB |
[ "IT" ] | PRO6186-00001 | Download 0.62 MB |
[ "IT-CH" ] | PRO6186-00001 | Download 0.62 MB |
[ "JA" ] | PRO6186-00001 | Download 0.62 MB |
[ "KO" ] | PRO6186-00001 | Download 0.62 MB |
[ "MS" ] | PRO6186-00001 | Download 0.62 MB |
[ "NL" ] | PRO6186-00001 | Download 0.62 MB |
[ "NL-BE" ] | PRO6186-00001 | Download 0.62 MB |
[ "NO" ] | PRO6186-00001 | Download 0.62 MB |
[ "PL" ] | PRO6186-00001 | Download 0.62 MB |
[ "PT" ] | PRO6186-00001 | Download 0.62 MB |
[ "SK" ] | PRO6186-00001 | Download 0.62 MB |
[ "SV" ] | PRO6186-00001 | Download 0.62 MB |
[ "TR" ] | PRO6186-00001 | Download 0.62 MB |
[ "ZH" ] | PRO6186-00001 | Download 0.62 MB |
[ "BG" ] | PRO6188-00001 | Download 0.66 MB |
[ "CS" ] | PRO6188-00001 | Download 0.66 MB |
[ "DA" ] | PRO6188-00001 | Download 0.66 MB |
[ "DE" ] | PRO6188-00001 | Download 0.88 MB |
[ "DE-AT" ] | PRO6188-00001 | Download 0.88 MB |
[ "DE-CH" ] | PRO6188-00001 | Download 0.88 MB |
[ "EN" ] | PRO6188-00001 | Download 0.66 MB |
[ "EN-AE" ] | PRO6188-00001 | Download 0.66 MB |
[ "EN-CH" ] | PRO6188-00001 | Download 0.66 MB |
[ "EN-IN" ] | PRO6188-00001 | Download 0.66 MB |
[ "EN-PL" ] | PRO6188-00001 | Download 0.66 MB |
[ "EN-ZA" ] | PRO6188-00001 | Download 0.66 MB |
[ "ES" ] | PRO6188-00001 | Download 0.66 MB |
[ "ES-AR" ] | PRO6188-00001 | Download 0.66 MB |
[ "ES-MX" ] | PRO6188-00001 | Download 0.66 MB |
[ "FI" ] | PRO6188-00001 | Download 0.66 MB |
[ "FR" ] | PRO6188-00001 | Download 0.66 MB |
[ "FR-CH" ] | PRO6188-00001 | Download 0.66 MB |
[ "HU" ] | PRO6188-00001 | Download 0.66 MB |
[ "ID" ] | PRO6188-00001 | Download 0.66 MB |
[ "IT" ] | PRO6188-00001 | Download 0.66 MB |
[ "IT-CH" ] | PRO6188-00001 | Download 0.66 MB |
[ "JA" ] | PRO6188-00001 | Download 0.66 MB |
[ "KO" ] | PRO6188-00001 | Download 0.66 MB |
[ "MS" ] | PRO6188-00001 | Download 0.66 MB |
[ "NL" ] | PRO6188-00001 | Download 0.66 MB |
[ "NL-BE" ] | PRO6188-00001 | Download 0.66 MB |
[ "NO" ] | PRO6188-00001 | Download 0.66 MB |
[ "PL" ] | PRO6188-00001 | Download 0.66 MB |
[ "PT" ] | PRO6188-00001 | Download 0.66 MB |
[ "SK" ] | PRO6188-00001 | Download 0.66 MB |
[ "SV" ] | PRO6188-00001 | Download 0.66 MB |
[ "TR" ] | PRO6188-00001 | Download 0.66 MB |
[ "ZH" ] | PRO6188-00001 | Download 0.66 MB |
[ "BG" ] | PRO6189-00001 | Download 0.63 MB |
[ "CS" ] | PRO6189-00001 | Download 0.63 MB |
[ "DA" ] | PRO6189-00001 | Download 0.63 MB |
[ "DE" ] | PRO6189-00001 | Download 0.95 MB |
[ "DE-AT" ] | PRO6189-00001 | Download 0.95 MB |
[ "DE-CH" ] | PRO6189-00001 | Download 0.95 MB |
[ "EN" ] | PRO6189-00001 | Download 0.63 MB |
[ "EN-AE" ] | PRO6189-00001 | Download 0.63 MB |
[ "EN-CH" ] | PRO6189-00001 | Download 0.63 MB |
[ "EN-IN" ] | PRO6189-00001 | Download 0.63 MB |
[ "EN-PL" ] | PRO6189-00001 | Download 0.63 MB |
[ "EN-ZA" ] | PRO6189-00001 | Download 0.63 MB |
[ "ES" ] | PRO6189-00001 | Download 0.63 MB |
[ "ES-AR" ] | PRO6189-00001 | Download 0.63 MB |
[ "ES-MX" ] | PRO6189-00001 | Download 0.63 MB |
[ "FI" ] | PRO6189-00001 | Download 0.63 MB |
[ "FR" ] | PRO6189-00001 | Download 0.63 MB |
[ "FR-CH" ] | PRO6189-00001 | Download 0.63 MB |
[ "HU" ] | PRO6189-00001 | Download 0.63 MB |
[ "ID" ] | PRO6189-00001 | Download 0.63 MB |
[ "IT" ] | PRO6189-00001 | Download 0.63 MB |
[ "IT-CH" ] | PRO6189-00001 | Download 0.63 MB |
[ "JA" ] | PRO6189-00001 | Download 0.63 MB |
[ "KO" ] | PRO6189-00001 | Download 0.63 MB |
[ "MS" ] | PRO6189-00001 | Download 0.63 MB |
[ "NL" ] | PRO6189-00001 | Download 0.63 MB |
[ "NL-BE" ] | PRO6189-00001 | Download 0.63 MB |
[ "NO" ] | PRO6189-00001 | Download 0.63 MB |
[ "PL" ] | PRO6189-00001 | Download 0.63 MB |
[ "PT" ] | PRO6189-00001 | Download 0.63 MB |
[ "SK" ] | PRO6189-00001 | Download 0.63 MB |
[ "SV" ] | PRO6189-00001 | Download 0.63 MB |
[ "TR" ] | PRO6189-00001 | Download 0.63 MB |
[ "ZH" ] | PRO6189-00001 | Download 0.63 MB |
[ "BG" ] | PRO6190-00001 | Download 0.76 MB |
[ "CS" ] | PRO6190-00001 | Download 0.76 MB |
[ "DA" ] | PRO6190-00001 | Download 0.76 MB |
[ "DE" ] | PRO6190-00001 | Download 0.76 MB |
[ "DE-AT" ] | PRO6190-00001 | Download 0.76 MB |
[ "DE-CH" ] | PRO6190-00001 | Download 0.76 MB |
[ "EN" ] | PRO6190-00001 | Download 0.76 MB |
[ "EN-AE" ] | PRO6190-00001 | Download 0.76 MB |
[ "EN-CH" ] | PRO6190-00001 | Download 0.76 MB |
[ "EN-IN" ] | PRO6190-00001 | Download 0.76 MB |
[ "EN-PL" ] | PRO6190-00001 | Download 0.76 MB |
[ "EN-ZA" ] | PRO6190-00001 | Download 0.76 MB |
[ "ES" ] | PRO6190-00001 | Download 0.76 MB |
[ "ES-AR" ] | PRO6190-00001 | Download 0.76 MB |
[ "ES-MX" ] | PRO6190-00001 | Download 0.76 MB |
[ "FI" ] | PRO6190-00001 | Download 0.76 MB |
[ "FR" ] | PRO6190-00001 | Download 0.76 MB |
[ "FR-CH" ] | PRO6190-00001 | Download 0.76 MB |
[ "HU" ] | PRO6190-00001 | Download 0.76 MB |
[ "ID" ] | PRO6190-00001 | Download 0.76 MB |
[ "IT" ] | PRO6190-00001 | Download 0.76 MB |
[ "IT-CH" ] | PRO6190-00001 | Download 0.76 MB |
[ "JA" ] | PRO6190-00001 | Download 0.76 MB |
[ "KO" ] | PRO6190-00001 | Download 0.76 MB |
[ "MS" ] | PRO6190-00001 | Download 0.76 MB |
[ "NL" ] | PRO6190-00001 | Download 0.76 MB |
[ "NL-BE" ] | PRO6190-00001 | Download 0.76 MB |
[ "NO" ] | PRO6190-00001 | Download 0.76 MB |
[ "PL" ] | PRO6190-00001 | Download 0.76 MB |
[ "PT" ] | PRO6190-00001 | Download 0.76 MB |
[ "SK" ] | PRO6190-00001 | Download 0.76 MB |
[ "SV" ] | PRO6190-00001 | Download 0.76 MB |
[ "TR" ] | PRO6190-00001 | Download 0.76 MB |
[ "ZH" ] | PRO6190-00001 | Download 0.76 MB |
[ "BG" ] | PRO6191-00001 | Download 0.32 MB |
[ "CS" ] | PRO6191-00001 | Download 0.32 MB |
[ "DA" ] | PRO6191-00001 | Download 0.32 MB |
[ "DE" ] | PRO6191-00001 | Download 0.57 MB |
[ "DE-AT" ] | PRO6191-00001 | Download 0.57 MB |
[ "DE-CH" ] | PRO6191-00001 | Download 0.57 MB |
[ "EN" ] | PRO6191-00001 | Download 0.32 MB |
[ "EN-AE" ] | PRO6191-00001 | Download 0.32 MB |
[ "EN-CH" ] | PRO6191-00001 | Download 0.32 MB |
[ "EN-IN" ] | PRO6191-00001 | Download 0.32 MB |
[ "EN-PL" ] | PRO6191-00001 | Download 0.32 MB |
[ "EN-ZA" ] | PRO6191-00001 | Download 0.32 MB |
[ "ES" ] | PRO6191-00001 | Download 0.32 MB |
[ "ES-AR" ] | PRO6191-00001 | Download 0.32 MB |
[ "ES-MX" ] | PRO6191-00001 | Download 0.32 MB |
[ "FI" ] | PRO6191-00001 | Download 0.32 MB |
[ "FR" ] | PRO6191-00001 | Download 0.32 MB |
[ "FR-CH" ] | PRO6191-00001 | Download 0.32 MB |
[ "HU" ] | PRO6191-00001 | Download 0.32 MB |
[ "ID" ] | PRO6191-00001 | Download 0.32 MB |
[ "IT" ] | PRO6191-00001 | Download 0.32 MB |
[ "IT-CH" ] | PRO6191-00001 | Download 0.32 MB |
[ "JA" ] | PRO6191-00001 | Download 0.32 MB |
[ "KO" ] | PRO6191-00001 | Download 0.32 MB |
[ "MS" ] | PRO6191-00001 | Download 0.32 MB |
[ "NL" ] | PRO6191-00001 | Download 0.32 MB |
[ "NL-BE" ] | PRO6191-00001 | Download 0.32 MB |
[ "NO" ] | PRO6191-00001 | Download 0.32 MB |
[ "PL" ] | PRO6191-00001 | Download 0.32 MB |
[ "PT" ] | PRO6191-00001 | Download 0.32 MB |
[ "SK" ] | PRO6191-00001 | Download 0.32 MB |
[ "SV" ] | PRO6191-00001 | Download 0.32 MB |
[ "TR" ] | PRO6191-00001 | Download 0.32 MB |
[ "ZH" ] | PRO6191-00001 | Download 0.32 MB |
[ "BG" ] | 61901 00001 | Download 0.77 MB |
[ "CS" ] | 61901 00001 | Download 0.77 MB |
[ "DA" ] | 61901 00001 | Download 0.77 MB |
[ "DE" ] | 61901 00001 | Download 0.78 MB |
[ "DE-AT" ] | 61901 00001 | Download 0.78 MB |
[ "DE-CH" ] | 61901 00001 | Download 0.78 MB |
[ "EN" ] | 61901 00001 | Download 0.77 MB |
[ "EN-AE" ] | 61901 00001 | Download 0.77 MB |
[ "EN-CH" ] | 61901 00001 | Download 0.77 MB |
[ "EN-IN" ] | 61901 00001 | Download 0.77 MB |
[ "EN-PL" ] | 61901 00001 | Download 0.77 MB |
[ "EN-ZA" ] | 61901 00001 | Download 0.77 MB |
[ "ES" ] | 61901 00001 | Download 0.77 MB |
[ "ES-AR" ] | 61901 00001 | Download 0.77 MB |
[ "ES-MX" ] | 61901 00001 | Download 0.77 MB |
[ "FI" ] | 61901 00001 | Download 0.77 MB |
[ "FR" ] | 61901 00001 | Download 0.77 MB |
[ "FR-CH" ] | 61901 00001 | Download 0.77 MB |
[ "HU" ] | 61901 00001 | Download 0.77 MB |
[ "ID" ] | 61901 00001 | Download 0.77 MB |
[ "IT" ] | 61901 00001 | Download 0.77 MB |
[ "IT-CH" ] | 61901 00001 | Download 0.77 MB |
[ "JA" ] | 61901 00001 | Download 0.77 MB |
[ "KO" ] | 61901 00001 | Download 0.77 MB |
[ "MS" ] | 61901 00001 | Download 0.77 MB |
[ "NL" ] | 61901 00001 | Download 0.77 MB |
[ "NL-BE" ] | 61901 00001 | Download 0.77 MB |
[ "NO" ] | 61901 00001 | Download 0.77 MB |
[ "PL" ] | 61901 00001 | Download 0.77 MB |
[ "PT" ] | 61901 00001 | Download 0.77 MB |
[ "SK" ] | 61901 00001 | Download 0.77 MB |
[ "SV" ] | 61901 00001 | Download 0.77 MB |
[ "TR" ] | 61901 00001 | Download 0.77 MB |
[ "ZH" ] | 61901 00001 | Download 0.77 MB |
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Without switch pos. display |
Mounting bracket CX | Without mounting bracket |
Model code CX | CX07 (3/2 - F) |
Valve seat seal | PTFE |
Seal, dynamic | PTFE |
Seal, static | FPM |
Housing material CX | Brass |
Connection size CX | G 1/2 |
Nominal size DN CX | 15 |
Nominal pressure – CX | 0–100 bar |
Switching function CX | NC |
Series CX | 3/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CXH 2/2-way Coaxial Valve CX Direct acting High-pressure valve
Product brochure
EN
(0.4 MB)

CX03F to CX05F 2/2-way Coaxial Valve Direct acting Flange version
Product brochure
EN
(0.42 MB)

CX06F to CX08F 2/2-way Coaxial Valve Pilot operated Flange version
Product brochure
EN
(0.41 MB)