FAM-10/15-M-2-B-05-R-H-C1-AC1-2
Material number
To the higher-level product group
3768755
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Supplementary details | Z=series |
Measurement technology | AC=with AS & CS |
Filtration rating | Z=w/o filter element |
Filter material | Z= without |
Voltage | B=415V-50Hz-3Ph |
Version | 4=mobile with heater |
Operating medium | M=Mineral oil |
Size & nominal flow rate | 10/15=15l/min |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media