WV700-6-3/3-G3-HF-V-C*00
Material number
To the higher-level product group
3679376
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Type, manual override | Concealed override |
---|---|
Model | Default |
Manual override | Yes |
Function | 3/3 directional valve |
Actuation | Manually |
Coil design | 0 |
Cavity | ISO 4401-03-02-0-05 |
Product family | WV700-6-3/3-G3 |
Plug connector type | Without coil |
Coil | Without coil |
Function | Poppet valve |
Nominal size | 6 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number, coil | - |
Design | Manifold-mounted |