CSM1310-2-1-W/N/X60/O60-Z
Material number
To the higher-level product group
3606858
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7698 00001 | Download 6.15 MB |
[ "CS" ] | 7698 00001 | Download 6.15 MB |
[ "DA" ] | 7698 00001 | Download 6.15 MB |
[ "DE" ] | 7698 00001 | Download 6.07 MB |
[ "DE-AT" ] | 7698 00001 | Download 6.07 MB |
[ "DE-CH" ] | 7698 00001 | Download 6.07 MB |
[ "EN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-AE" ] | 7698 00001 | Download 6.15 MB |
[ "EN-CH" ] | 7698 00001 | Download 6.15 MB |
[ "EN-IN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-PL" ] | 7698 00001 | Download 6.15 MB |
[ "EN-ZA" ] | 7698 00001 | Download 6.15 MB |
[ "ES" ] | 7698 00001 | Download 6.15 MB |
[ "ES-AR" ] | 7698 00001 | Download 6.15 MB |
[ "ES-MX" ] | 7698 00001 | Download 6.15 MB |
[ "FI" ] | 7698 00001 | Download 6.15 MB |
[ "FR" ] | 7698 00001 | Download 5.04 MB |
[ "FR-CH" ] | 7698 00001 | Download 5.04 MB |
[ "HU" ] | 7698 00001 | Download 6.15 MB |
[ "ID" ] | 7698 00001 | Download 6.15 MB |
[ "IT" ] | 7698 00001 | Download 6.15 MB |
[ "IT-CH" ] | 7698 00001 | Download 6.15 MB |
[ "JA" ] | 7698 00001 | Download 6.15 MB |
[ "KO" ] | 7698 00001 | Download 6.15 MB |
[ "MS" ] | 7698 00001 | Download 6.15 MB |
[ "NL" ] | 7698 00001 | Download 6.15 MB |
[ "NL-BE" ] | 7698 00001 | Download 6.15 MB |
[ "NO" ] | 7698 00001 | Download 6.15 MB |
[ "PL" ] | 7698 00001 | Download 6.15 MB |
[ "PT" ] | 7698 00001 | Download 6.15 MB |
[ "SK" ] | 7698 00001 | Download 6.15 MB |
[ "SV" ] | 7698 00001 | Download 6.15 MB |
[ "TR" ] | 7698 00001 | Download 6.15 MB |
[ "ZH" ] | 7698 00001 | Download 6.15 MB |
[ "BG" ] | PRO76961-00001 | Download 0.78 MB |
[ "CS" ] | PRO76961-00001 | Download 0.78 MB |
[ "DA" ] | PRO76961-00001 | Download 0.78 MB |
[ "DE" ] | PRO76961-00001 | Download 0.78 MB |
[ "DE-AT" ] | PRO76961-00001 | Download 0.78 MB |
[ "DE-CH" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-AE" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-CH" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-IN" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-PL" ] | PRO76961-00001 | Download 0.78 MB |
[ "EN-ZA" ] | PRO76961-00001 | Download 0.78 MB |
[ "ES" ] | PRO76961-00001 | Download 0.78 MB |
[ "ES-AR" ] | PRO76961-00001 | Download 0.78 MB |
[ "ES-MX" ] | PRO76961-00001 | Download 0.78 MB |
[ "FI" ] | PRO76961-00001 | Download 0.78 MB |
[ "FR" ] | PRO76961-00001 | Download 0.78 MB |
[ "FR-CH" ] | PRO76961-00001 | Download 0.78 MB |
[ "HU" ] | PRO76961-00001 | Download 0.78 MB |
[ "ID" ] | PRO76961-00001 | Download 0.78 MB |
[ "IT" ] | PRO76961-00001 | Download 0.78 MB |
[ "IT-CH" ] | PRO76961-00001 | Download 0.78 MB |
[ "JA" ] | PRO76961-00001 | Download 0.78 MB |
[ "KO" ] | PRO76961-00001 | Download 0.78 MB |
[ "MS" ] | PRO76961-00001 | Download 0.78 MB |
[ "NL" ] | PRO76961-00001 | Download 0.78 MB |
[ "NL-BE" ] | PRO76961-00001 | Download 0.78 MB |
[ "NO" ] | PRO76961-00001 | Download 0.78 MB |
[ "PL" ] | PRO76961-00001 | Download 0.78 MB |
[ "PT" ] | PRO76961-00001 | Download 0.78 MB |
[ "SK" ] | PRO76961-00001 | Download 0.78 MB |
[ "SV" ] | PRO76961-00001 | Download 0.78 MB |
[ "TR" ] | PRO76961-00001 | Download 0.78 MB |
[ "ZH" ] | PRO76961-00001 | Download 0.78 MB |
[ "BG" ] | 76984 00001 | Download 1.7 MB |
[ "CS" ] | 76984 00001 | Download 1.7 MB |
[ "DA" ] | 76984 00001 | Download 1.7 MB |
[ "DE" ] | 76984 00001 | Download 1.7 MB |
[ "DE-AT" ] | 76984 00001 | Download 1.7 MB |
[ "DE-CH" ] | 76984 00001 | Download 1.7 MB |
[ "EN" ] | 76984 00001 | Download 1.7 MB |
[ "EN-AE" ] | 76984 00001 | Download 1.7 MB |
[ "EN-CH" ] | 76984 00001 | Download 1.7 MB |
[ "EN-IN" ] | 76984 00001 | Download 1.7 MB |
[ "EN-PL" ] | 76984 00001 | Download 1.7 MB |
[ "EN-ZA" ] | 76984 00001 | Download 1.7 MB |
[ "ES" ] | 76984 00001 | Download 1.7 MB |
[ "ES-AR" ] | 76984 00001 | Download 1.7 MB |
[ "ES-MX" ] | 76984 00001 | Download 1.7 MB |
[ "FI" ] | 76984 00001 | Download 1.7 MB |
[ "FR" ] | 76984 00001 | Download 1.7 MB |
[ "FR-CH" ] | 76984 00001 | Download 1.7 MB |
[ "HU" ] | 76984 00001 | Download 1.7 MB |
[ "ID" ] | 76984 00001 | Download 1.7 MB |
[ "IT" ] | 76984 00001 | Download 1.7 MB |
[ "IT-CH" ] | 76984 00001 | Download 1.7 MB |
[ "JA" ] | 76984 00001 | Download 1.7 MB |
[ "KO" ] | 76984 00001 | Download 1.7 MB |
[ "MS" ] | 76984 00001 | Download 1.7 MB |
[ "NL" ] | 76984 00001 | Download 1.7 MB |
[ "NL-BE" ] | 76984 00001 | Download 1.7 MB |
[ "NO" ] | 76984 00001 | Download 1.7 MB |
[ "PL" ] | 76984 00001 | Download 1.7 MB |
[ "PT" ] | 76984 00001 | Download 1.7 MB |
[ "SK" ] | 76984 00001 | Download 1.7 MB |
[ "SV" ] | 76984 00001 | Download 1.7 MB |
[ "TR" ] | 76984 00001 | Download 1.7 MB |
[ "ZH" ] | 76984 00001 | Download 1.7 MB |
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011 |
---|---|
Electrical outlet | Analogue output (4–20mA) |
Supplementary details | Standard |
Supply voltage, motor-pump assembly | 230/400-50-3 265/460-60-3 |
Hydraulic version | Pump, inlet pressure-stable |
Enclosure CS | CS1000, without display |
ISO code format | ISO4406:1999 SAE AS 4059(D |
Fluid | For standard mineral oils |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media