P4WERE 06 Z30 D01-24PG E0A/V
Material number
To the higher-level product group
3566640
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO52312-00001 | Download 1.42 MB |
[ "CS" ] | PRO52312-00001 | Download 1.42 MB |
[ "DA" ] | PRO52312-00001 | Download 1.42 MB |
[ "DE" ] | PRO52312-00001 | Download 1.41 MB |
[ "DE-AT" ] | PRO52312-00001 | Download 1.41 MB |
[ "DE-CH" ] | PRO52312-00001 | Download 1.41 MB |
[ "EN" ] | PRO52312-00001 | Download 1.42 MB |
[ "EN-AE" ] | PRO52312-00001 | Download 1.42 MB |
[ "EN-CH" ] | PRO52312-00001 | Download 1.42 MB |
[ "EN-IN" ] | PRO52312-00001 | Download 1.42 MB |
[ "EN-PL" ] | PRO52312-00001 | Download 1.42 MB |
[ "EN-ZA" ] | PRO52312-00001 | Download 1.42 MB |
[ "ES" ] | PRO52312-00001 | Download 1.42 MB |
[ "ES-AR" ] | PRO52312-00001 | Download 1.42 MB |
[ "ES-MX" ] | PRO52312-00001 | Download 1.42 MB |
[ "FI" ] | PRO52312-00001 | Download 1.42 MB |
[ "FR" ] | PRO52312-00001 | Download 1.42 MB |
[ "FR-CH" ] | PRO52312-00001 | Download 1.42 MB |
[ "HU" ] | PRO52312-00001 | Download 1.42 MB |
[ "ID" ] | PRO52312-00001 | Download 1.42 MB |
[ "IT" ] | PRO52312-00001 | Download 1.42 MB |
[ "IT-CH" ] | PRO52312-00001 | Download 1.42 MB |
[ "JA" ] | PRO52312-00001 | Download 1.42 MB |
[ "KO" ] | PRO52312-00001 | Download 1.42 MB |
[ "MS" ] | PRO52312-00001 | Download 1.42 MB |
[ "NL" ] | PRO52312-00001 | Download 1.42 MB |
[ "NL-BE" ] | PRO52312-00001 | Download 1.42 MB |
[ "NO" ] | PRO52312-00001 | Download 1.42 MB |
[ "PL" ] | PRO52312-00001 | Download 1.42 MB |
[ "PT" ] | PRO52312-00001 | Download 1.42 MB |
[ "SK" ] | PRO52312-00001 | Download 1.42 MB |
[ "SV" ] | PRO52312-00001 | Download 1.42 MB |
[ "TR" ] | PRO52312-00001 | Download 1.42 MB |
[ "ZH" ] | PRO52312-00001 | Download 1.42 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "ID" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "MS" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SK" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Download 34.8 MB |
Coil | 24V proportional |
---|---|
Consumer volume flow prod.fam. | 0 - 80 |
Function | Prop. directional valve |
Type, manual override | Concealed override |
Model | Default |
Manual override | Yes |
Actuation | Proportional |
Coil design | OBE |
Adjustment type | Not available |
Cavity | ISO 4401-03-02-0-05 |
Qmax valves [l/min] | 80 |
Product family | P4WERE 6 Z |
Plug connector type | With on-board electronics |
Function | Spool valve |
Nominal size | 6 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number, coil | - |
Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media