N20FM-S090-PP1F
Material number
To the higher-level product group
3549072
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
End cap form | Type 1 |
---|---|
Element type | FlexMicron S(Standard) |
Size | 20 |
Filter material, element | PP=polypropylene |
Sealing material | V=FPM (Viton) |
Filtration rating | 90 |