CX DBV-20-040-G1-F-E-24V-EK
Material number
To the higher-level product group
3547462
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO6173-00001 | Download 2.69 MB |
[ "CS" ] | PRO6173-00001 | Download 2.69 MB |
[ "DA" ] | PRO6173-00001 | Download 2.69 MB |
[ "DE" ] | PRO6173-00001 | Download 2.68 MB |
[ "DE-AT" ] | PRO6173-00001 | Download 2.68 MB |
[ "DE-CH" ] | PRO6173-00001 | Download 2.68 MB |
[ "EN" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-AE" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-CH" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-IN" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-PL" ] | PRO6173-00001 | Download 2.69 MB |
[ "EN-ZA" ] | PRO6173-00001 | Download 2.69 MB |
[ "ES" ] | PRO6173-00001 | Download 2.69 MB |
[ "ES-AR" ] | PRO6173-00001 | Download 2.69 MB |
[ "ES-MX" ] | PRO6173-00001 | Download 2.69 MB |
[ "FI" ] | PRO6173-00001 | Download 2.69 MB |
[ "FR" ] | 6173 00001 | Download 0.68 MB |
[ "FR-CH" ] | 6173 00001 | Download 0.68 MB |
[ "HU" ] | PRO6173-00001 | Download 2.69 MB |
[ "ID" ] | PRO6173-00001 | Download 2.69 MB |
[ "IT" ] | PRO6173-00001 | Download 2.69 MB |
[ "IT-CH" ] | PRO6173-00001 | Download 2.69 MB |
[ "JA" ] | PRO6173-00001 | Download 2.69 MB |
[ "KO" ] | PRO6173-00001 | Download 2.69 MB |
[ "MS" ] | PRO6173-00001 | Download 2.69 MB |
[ "NL" ] | PRO6173-00001 | Download 2.69 MB |
[ "NL-BE" ] | PRO6173-00001 | Download 2.69 MB |
[ "NO" ] | PRO6173-00001 | Download 2.69 MB |
[ "PL" ] | PRO6173-00001 | Download 2.69 MB |
[ "PT" ] | PRO6173-00001 | Download 2.69 MB |
[ "SK" ] | PRO6173-00001 | Download 2.69 MB |
[ "SV" ] | PRO6173-00001 | Download 2.69 MB |
[ "TR" ] | PRO6173-00001 | Download 2.69 MB |
[ "ZH" ] | PRO6173-00001 | Download 2.69 MB |
Model code CX | CX DBV |
---|---|
Seal, static | FPM |
Kv value, CX, direct-act. [m³/h] | 14.1 |
Housing material CX | Stainless steel V2A / 1.4305 |
Connection size CX | G 1 |
Nominal size DN CX | 20 |
Nominal pressure – CX | 3–40 bar |
Series CX | 2/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media