SB16S-12F1/112U-16*
Material number
To the higher-level product group
352128
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO3701-00001 | Download 1.45 MB |
[ "CS" ] | PRO3701-00001 | Download 1.45 MB |
[ "DA" ] | PRO3701-00001 | Download 1.45 MB |
[ "DE" ] | PRO3701-00001 | Download 1.46 MB |
[ "DE-AT" ] | PRO3701-00001 | Download 1.46 MB |
[ "DE-CH" ] | PRO3701-00001 | Download 1.46 MB |
[ "EN" ] | PRO3701-00001 | Download 1.45 MB |
[ "EN-AE" ] | PRO3701-00001 | Download 1.45 MB |
[ "EN-CH" ] | PRO3701-00001 | Download 1.45 MB |
[ "EN-IN" ] | PRO3701-00001 | Download 1.45 MB |
[ "EN-PL" ] | PRO3701-00001 | Download 1.45 MB |
[ "EN-ZA" ] | PRO3701-00001 | Download 1.45 MB |
[ "ES" ] | PRO3701-00001 | Download 1.45 MB |
[ "ES-AR" ] | PRO3701-00001 | Download 1.45 MB |
[ "ES-MX" ] | PRO3701-00001 | Download 1.45 MB |
[ "FI" ] | PRO3701-00001 | Download 1.45 MB |
[ "FR" ] | PRO3701-00001 | Download 1.58 MB |
[ "FR-CH" ] | PRO3701-00001 | Download 1.58 MB |
[ "HU" ] | PRO3701-00001 | Download 1.45 MB |
[ "ID" ] | PRO3701-00001 | Download 1.45 MB |
[ "IT" ] | PRO3701-00001 | Download 1.45 MB |
[ "IT-CH" ] | PRO3701-00001 | Download 1.45 MB |
[ "JA" ] | PRO3701-00001 | Download 0.83 MB |
[ "KO" ] | PRO3701-00001 | Download 1.45 MB |
[ "MS" ] | PRO3701-00001 | Download 1.45 MB |
[ "NL" ] | PRO3701-00001 | Download 1.45 MB |
[ "NL-BE" ] | PRO3701-00001 | Download 1.45 MB |
[ "NO" ] | PRO3701-00001 | Download 1.45 MB |
[ "PL" ] | PRO3701-00001 | Download 1.45 MB |
[ "PT" ] | PRO3701-00001 | Download 1.45 MB |
[ "SK" ] | PRO3701-00001 | Download 1.45 MB |
[ "SV" ] | PRO3701-00001 | Download 1.45 MB |
[ "TR" ] | PRO3701-00001 | Download 1.45 MB |
[ "ZH" ] | PRO3701-00001 | Download 1.45 MB |
Material Accumulator shell | Carbon steel |
---|---|
Series | SB16S-... |
Nominal volume | 12 |
Material Fluid port | Carbon steel |
Gas side connection | Standard model |
Fluid port | Flange |
Material Bladder | NBR |
Preferred models | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media