N10FM-P040-PES1F
Material number
To parent product group
3510109
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
End cap form | Type 1 |
---|---|
Element type | FlexMicron P(Premium) |
Size | 10 |
Filter material, element | PES=polyester |
Sealing material | V=FPM (Viton) |
Filtration rating | 40 |