N10FM-S005-PP1N
Material number
To parent product group
3509903
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
End cap form | Type 1 |
---|---|
Element type | FlexMicron S(Standard) |
Size | 10 |
Filter material, element | PP=polypropylene |
Sealing material | NBR=NBR (Perbunan) |
Filtration rating | 5 |