FSKF-0176-0.2W-11100/H-/M12.000-2SP
Material number
To the higher-level product group
3502616
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5050-00001 | Download 1.13 MB |
[ "CS" ] | PRO5050-00001 | Download 1.13 MB |
[ "DA" ] | PRO5050-00001 | Download 1.13 MB |
[ "DE" ] | PRO5050-00001 | Download 1.3 MB |
[ "DE-AT" ] | PRO5050-00001 | Download 1.3 MB |
[ "DE-CH" ] | PRO5050-00001 | Download 1.3 MB |
[ "EN" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-AE" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-CH" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-IN" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-PL" ] | PRO5050-00001 | Download 1.13 MB |
[ "EN-ZA" ] | PRO5050-00001 | Download 1.13 MB |
[ "ES" ] | PRO5050-00001 | Download 1.36 MB |
[ "ES-AR" ] | PRO5050-00001 | Download 1.36 MB |
[ "ES-MX" ] | PRO5050-00001 | Download 1.36 MB |
[ "FI" ] | PRO5050-00001 | Download 1.13 MB |
[ "FR" ] | PRO5050-00001 | Download 0.6 MB |
[ "FR-CH" ] | PRO5050-00001 | Download 0.6 MB |
[ "HU" ] | PRO5050-00001 | Download 1.13 MB |
[ "ID" ] | PRO5050-00001 | Download 1.13 MB |
[ "IT" ] | PRO5050-00001 | Download 1.13 MB |
[ "IT-CH" ] | PRO5050-00001 | Download 1.13 MB |
[ "JA" ] | PRO5050-00001 | Download 1.13 MB |
[ "KO" ] | PRO5050-00001 | Download 1.13 MB |
[ "MS" ] | PRO5050-00001 | Download 1.13 MB |
[ "NL" ] | PRO5050-00001 | Download 1.13 MB |
[ "NL-BE" ] | PRO5050-00001 | Download 1.13 MB |
[ "NO" ] | PRO5050-00001 | Download 1.13 MB |
[ "PL" ] | 5050 00001 | Download 0.68 MB |
[ "PT" ] | 5050 00001 | Download 1.14 MB |
[ "SK" ] | PRO5050-00001 | Download 1.13 MB |
[ "SV" ] | PRO5050-00001 | Download 1.13 MB |
[ "TR" ] | 5050 00001 | Download 1.74 MB |
[ "ZH" ] | 5050 00001 | Download 1.71 MB |
[ "BG" ] | 5051 00001 | Download 3.22 MB |
[ "CS" ] | 5051 00001 | Download 3.22 MB |
[ "DA" ] | 5051 00001 | Download 3.22 MB |
[ "DE" ] | 5051 00001 | Download 3.23 MB |
[ "DE-AT" ] | 5051 00001 | Download 3.23 MB |
[ "DE-CH" ] | 5051 00001 | Download 3.23 MB |
[ "EN" ] | 5051 00001 | Download 3.22 MB |
[ "EN-AE" ] | 5051 00001 | Download 3.22 MB |
[ "EN-CH" ] | 5051 00001 | Download 3.22 MB |
[ "EN-IN" ] | 5051 00001 | Download 3.22 MB |
[ "EN-PL" ] | 5051 00001 | Download 3.22 MB |
[ "EN-ZA" ] | 5051 00001 | Download 3.22 MB |
[ "ES" ] | PRO5051-00001 | Download 3.24 MB |
[ "ES-AR" ] | PRO5051-00001 | Download 3.24 MB |
[ "ES-MX" ] | PRO5051-00001 | Download 3.24 MB |
[ "FI" ] | 5051 00001 | Download 3.22 MB |
[ "FR" ] | 5051 00001 | Download 3.22 MB |
[ "FR-CH" ] | 5051 00001 | Download 3.22 MB |
[ "HU" ] | 5051 00001 | Download 3.22 MB |
[ "ID" ] | 5051 00001 | Download 3.22 MB |
[ "IT" ] | PRO5051-00001 | Download 3.23 MB |
[ "IT-CH" ] | PRO5051-00001 | Download 3.23 MB |
[ "JA" ] | 5051 00001 | Download 3.22 MB |
[ "KO" ] | 5051 00001 | Download 3.22 MB |
[ "MS" ] | 5051 00001 | Download 3.22 MB |
[ "NL" ] | 5051 00001 | Download 3.22 MB |
[ "NL-BE" ] | 5051 00001 | Download 3.22 MB |
[ "NO" ] | 5051 00001 | Download 3.22 MB |
[ "PL" ] | 5051 00001 | Download 3.22 MB |
[ "PT" ] | PRO5051-00001 | Download 3.23 MB |
[ "SK" ] | 5051 00001 | Download 3.22 MB |
[ "SV" ] | 5051 00001 | Download 3.22 MB |
[ "TR" ] | 5051 00001 | Download 3.22 MB |
[ "ZH" ] | PRO5051-00001 | Download 3.35 MB |
[ "BG" ] | 505013 00001 | Download 0.79 MB |
[ "CS" ] | 505013 00001 | Download 0.79 MB |
[ "DA" ] | 505013 00001 | Download 0.79 MB |
[ "DE" ] | 505013 00001 | Download 0.79 MB |
[ "DE-AT" ] | 505013 00001 | Download 0.79 MB |
[ "DE-CH" ] | 505013 00001 | Download 0.79 MB |
[ "EN" ] | 505013 00001 | Download 0.79 MB |
[ "EN-AE" ] | 505013 00001 | Download 0.79 MB |
[ "EN-CH" ] | 505013 00001 | Download 0.79 MB |
[ "EN-IN" ] | 505013 00001 | Download 0.79 MB |
[ "EN-PL" ] | 505013 00001 | Download 0.79 MB |
[ "EN-ZA" ] | 505013 00001 | Download 0.79 MB |
[ "ES" ] | 505013 00001 | Download 0.79 MB |
[ "ES-AR" ] | 505013 00001 | Download 0.79 MB |
[ "ES-MX" ] | 505013 00001 | Download 0.79 MB |
[ "FI" ] | 505013 00001 | Download 0.79 MB |
[ "FR" ] | 505013 00001 | Download 0.79 MB |
[ "FR-CH" ] | 505013 00001 | Download 0.79 MB |
[ "HU" ] | 505013 00001 | Download 0.79 MB |
[ "ID" ] | 505013 00001 | Download 0.79 MB |
[ "IT" ] | 505013 00001 | Download 0.79 MB |
[ "IT-CH" ] | 505013 00001 | Download 0.79 MB |
[ "JA" ] | 505013 00001 | Download 0.79 MB |
[ "KO" ] | 505013 00001 | Download 0.79 MB |
[ "MS" ] | 505013 00001 | Download 0.79 MB |
[ "NL" ] | 505013 00001 | Download 0.79 MB |
[ "NL-BE" ] | 505013 00001 | Download 0.79 MB |
[ "NO" ] | 505013 00001 | Download 0.79 MB |
[ "PL" ] | 505013 00001 | Download 0.79 MB |
[ "PT" ] | 505013 00001 | Download 0.79 MB |
[ "SK" ] | 505013 00001 | Download 0.79 MB |
[ "SV" ] | 505013 00001 | Download 0.79 MB |
[ "TR" ] | 505013 00001 | Download 0.79 MB |
[ "ZH" ] | 505013 00001 | Download 0.79 MB |
[ "BG" ] | 505014 00001 | Download 0.57 MB |
[ "CS" ] | 505014 00001 | Download 0.57 MB |
[ "DA" ] | 505014 00001 | Download 0.57 MB |
[ "DE" ] | 505014 00001 | Download 0.58 MB |
[ "DE-AT" ] | 505014 00001 | Download 0.58 MB |
[ "DE-CH" ] | 505014 00001 | Download 0.58 MB |
[ "EN" ] | 505014 00001 | Download 0.57 MB |
[ "EN-AE" ] | 505014 00001 | Download 0.57 MB |
[ "EN-CH" ] | 505014 00001 | Download 0.57 MB |
[ "EN-IN" ] | 505014 00001 | Download 0.57 MB |
[ "EN-PL" ] | 505014 00001 | Download 0.57 MB |
[ "EN-ZA" ] | 505014 00001 | Download 0.57 MB |
[ "ES" ] | 505014 00001 | Download 0.57 MB |
[ "ES-AR" ] | 505014 00001 | Download 0.57 MB |
[ "ES-MX" ] | 505014 00001 | Download 0.57 MB |
[ "FI" ] | 505014 00001 | Download 0.57 MB |
[ "FR" ] | 505014 00001 | Download 0.57 MB |
[ "FR-CH" ] | 505014 00001 | Download 0.57 MB |
[ "HU" ] | 505014 00001 | Download 0.57 MB |
[ "ID" ] | 505014 00001 | Download 0.57 MB |
[ "IT" ] | 505014 00001 | Download 0.57 MB |
[ "IT-CH" ] | 505014 00001 | Download 0.57 MB |
[ "JA" ] | 505014 00001 | Download 0.57 MB |
[ "KO" ] | 505014 00001 | Download 0.57 MB |
[ "MS" ] | 505014 00001 | Download 0.57 MB |
[ "NL" ] | 505014 00001 | Download 0.57 MB |
[ "NL-BE" ] | 505014 00001 | Download 0.57 MB |
[ "NO" ] | 505014 00001 | Download 0.57 MB |
[ "PL" ] | 505014 00001 | Download 0.57 MB |
[ "PT" ] | 505014 00001 | Download 0.57 MB |
[ "SK" ] | 505014 00001 | Download 0.57 MB |
[ "SV" ] | 505014 00001 | Download 0.57 MB |
[ "TR" ] | 505014 00001 | Download 0.57 MB |
[ "ZH" ] | 505014 00001 | Download 0.57 MB |
Other features | None |
---|---|
Switch points | 2SP |
Material, connector, FSK | Aluminium |
Connector design FSK | Side (M12x1 – 5P) |
Nominal pressure [MPa] | 0.05 |
Nominal pressure [bar] | 0.5 |
Surface protection | Steel, zinc-plated (scr. + nut) |
Mounting nut | With (fas. nut) |
Contrast pane | HYDAC |
Fastening screw FSK | M12 |
Additional function (+ banjo bolt) | Without |
Material, frame, FSK | Aluminium |
Pipe material | Glass |
Pipe geometry | Round |
Switching function FSK | Change-over contact (change) |
Plug connector design FSK | M12x1 – 5P (5 pole) |
Gasket/O-ring | 0 |
Material, O-ring/sealing disc | NBR |
Nom. size FSA/FSK | 176 |
Model, FSA / FSK | FSKF |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)

FSKF Fluid level sensor - Fixed switch points, long model
Product brochure
EN
(0.57 MB)