VP-DRP10 210VR S01/N
Material number
To the higher-level product group
3493358
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 52498 00001 | Download 0.32 MB |
[ "CS" ] | 52498 00001 | Download 0.32 MB |
[ "DA" ] | 52498 00001 | Download 0.32 MB |
[ "DE" ] | PRO52498-00001 | Download 0.62 MB |
[ "DE-AT" ] | PRO52498-00001 | Download 0.62 MB |
[ "DE-CH" ] | PRO52498-00001 | Download 0.62 MB |
[ "EN" ] | 52498 00001 | Download 0.32 MB |
[ "EN-AE" ] | 52498 00001 | Download 0.32 MB |
[ "EN-CH" ] | 52498 00001 | Download 0.32 MB |
[ "EN-IN" ] | 52498 00001 | Download 0.32 MB |
[ "EN-PL" ] | 52498 00001 | Download 0.32 MB |
[ "ES" ] | 52498 00001 | Download 0.32 MB |
[ "ES-AR" ] | 52498 00001 | Download 0.32 MB |
[ "ES-MX" ] | 52498 00001 | Download 0.32 MB |
[ "FI" ] | 52498 00001 | Download 0.32 MB |
[ "FR" ] | 52498 00001 | Download 0.32 MB |
[ "FR-CH" ] | 52498 00001 | Download 0.32 MB |
[ "HU" ] | 52498 00001 | Download 0.32 MB |
[ "ID" ] | 52498 00001 | Download 0.32 MB |
[ "IT" ] | 52498 00001 | Download 0.32 MB |
[ "IT-CH" ] | 52498 00001 | Download 0.32 MB |
[ "JA" ] | 52498 00001 | Download 0.32 MB |
[ "KO" ] | 52498 00001 | Download 0.32 MB |
[ "MS" ] | 52498 00001 | Download 0.32 MB |
[ "NL" ] | 52498 00001 | Download 0.32 MB |
[ "NL-BE" ] | 52498 00001 | Download 0.32 MB |
[ "NO" ] | 52498 00001 | Download 0.32 MB |
[ "PL" ] | 52498 00001 | Download 0.32 MB |
[ "PT" ] | 52498 00001 | Download 0.32 MB |
[ "SK" ] | 52498 00001 | Download 0.32 MB |
[ "SV" ] | 52498 00001 | Download 0.32 MB |
[ "TR" ] | 52498 00001 | Download 0.32 MB |
[ "ZH" ] | 52498 00001 | Download 0.32 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "ID" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "MS" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SK" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Download 34.8 MB |
Additional function | With bypass check valve |
---|---|
Version | None |
Pressure setting [bar] | No pre-setting |
Standard | Press.-reduc. valve |
Adjustment type | Manual |
Cavity | ISO 5781-08-10-0-00 |
Qmax valves [l/min] | 110 |
Product family | VP-DRP10 |
Pressure set prod. fam. [bar] | 3.5 - 350 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 110 |
Pressure setting range [bar] | 5 - 210 |
Nominal size | 10 |
Object designation | VP-DRP10 210VR S01/N |
Pmax [bar] | 250 |
Control type | Pilot-operated |
Type of installation | Other |
Sealing material | NBR |
Part number | 3493358 |
Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media