VP-DBP10 210V S01/N
Material number
To the higher-level product group
3493342
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO52497-00001 | Download 0.43 MB |
[ "CS" ] | PRO52497-00001 | Download 0.43 MB |
[ "DA" ] | PRO52497-00001 | Download 0.43 MB |
[ "DE" ] | PRO52497-00001 | Download 0.44 MB |
[ "DE-AT" ] | PRO52497-00001 | Download 0.44 MB |
[ "DE-CH" ] | PRO52497-00001 | Download 0.44 MB |
[ "EN" ] | PRO52497-00001 | Download 0.43 MB |
[ "EN-AE" ] | PRO52497-00001 | Download 0.43 MB |
[ "EN-CH" ] | PRO52497-00001 | Download 0.43 MB |
[ "EN-IN" ] | PRO52497-00001 | Download 0.43 MB |
[ "EN-PL" ] | PRO52497-00001 | Download 0.43 MB |
[ "ES" ] | PRO52497-00001 | Download 0.43 MB |
[ "ES-AR" ] | PRO52497-00001 | Download 0.43 MB |
[ "ES-MX" ] | PRO52497-00001 | Download 0.43 MB |
[ "FI" ] | PRO52497-00001 | Download 0.43 MB |
[ "FR" ] | PRO52497-00001 | Download 0.43 MB |
[ "FR-CH" ] | PRO52497-00001 | Download 0.43 MB |
[ "HU" ] | PRO52497-00001 | Download 0.43 MB |
[ "ID" ] | PRO52497-00001 | Download 0.43 MB |
[ "IT" ] | PRO52497-00001 | Download 0.43 MB |
[ "IT-CH" ] | PRO52497-00001 | Download 0.43 MB |
[ "JA" ] | PRO52497-00001 | Download 0.43 MB |
[ "KO" ] | PRO52497-00001 | Download 0.43 MB |
[ "MS" ] | PRO52497-00001 | Download 0.43 MB |
[ "NL" ] | PRO52497-00001 | Download 0.43 MB |
[ "NL-BE" ] | PRO52497-00001 | Download 0.43 MB |
[ "NO" ] | PRO52497-00001 | Download 0.43 MB |
[ "PL" ] | PRO52497-00001 | Download 0.43 MB |
[ "PT" ] | PRO52497-00001 | Download 0.43 MB |
[ "SK" ] | PRO52497-00001 | Download 0.43 MB |
[ "SV" ] | PRO52497-00001 | Download 0.43 MB |
[ "TR" ] | PRO52497-00001 | Download 0.43 MB |
[ "ZH" ] | PRO52497-00001 | Download 0.43 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "ID" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "MS" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SK" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Download 34.8 MB |
Additional function | None |
---|---|
Version | None |
Pressure setting [bar] | No pre-setting |
Standard | Release valve |
Adjustment type | Tool |
Cavity | ISO 6264-08-13-*-97 |
Qmax valves [l/min] | 400 |
Product family | VP-DBP10 |
Pressure set prod. fam. [bar] | 3.5 - 350 |
Function | Poppet valve |
Flow rate range Q [l/min] | 0 - 400 |
Pressure setting range [bar] | 3,5 - 210 |
Nominal size | 10 |
Object designation | VP-DBP10 210V S01/N |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | Other |
Sealing material | NBR |
Part number | 3493342 |
Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media