VP-P2SRE 6 L16R D01-24PG/N
Material number
To the higher-level product group
3493292
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO52491-00001 | Download 0.36 MB |
[ "CS" ] | PRO52491-00001 | Download 0.36 MB |
[ "DA" ] | PRO52491-00001 | Download 0.36 MB |
[ "DE" ] | PRO52491-00001 | Download 0.37 MB |
[ "DE-AT" ] | PRO52491-00001 | Download 0.37 MB |
[ "DE-CH" ] | PRO52491-00001 | Download 0.37 MB |
[ "EN" ] | PRO52491-00001 | Download 0.36 MB |
[ "EN-AE" ] | PRO52491-00001 | Download 0.36 MB |
[ "EN-CH" ] | PRO52491-00001 | Download 0.36 MB |
[ "EN-IN" ] | PRO52491-00001 | Download 0.36 MB |
[ "EN-PL" ] | PRO52491-00001 | Download 0.36 MB |
[ "ES" ] | PRO52491-00001 | Download 0.36 MB |
[ "ES-AR" ] | PRO52491-00001 | Download 0.36 MB |
[ "ES-MX" ] | PRO52491-00001 | Download 0.36 MB |
[ "FI" ] | PRO52491-00001 | Download 0.36 MB |
[ "FR" ] | PRO52491-00001 | Download 0.36 MB |
[ "FR-CH" ] | PRO52491-00001 | Download 0.36 MB |
[ "HU" ] | PRO52491-00001 | Download 0.36 MB |
[ "ID" ] | PRO52491-00001 | Download 0.36 MB |
[ "IT" ] | PRO52491-00001 | Download 0.36 MB |
[ "IT-CH" ] | PRO52491-00001 | Download 0.36 MB |
[ "JA" ] | PRO52491-00001 | Download 0.36 MB |
[ "KO" ] | PRO52491-00001 | Download 0.36 MB |
[ "MS" ] | PRO52491-00001 | Download 0.36 MB |
[ "NL" ] | PRO52491-00001 | Download 0.36 MB |
[ "NL-BE" ] | PRO52491-00001 | Download 0.36 MB |
[ "NO" ] | PRO52491-00001 | Download 0.36 MB |
[ "PL" ] | PRO52491-00001 | Download 0.36 MB |
[ "PT" ] | PRO52491-00001 | Download 0.36 MB |
[ "SK" ] | PRO52491-00001 | Download 0.36 MB |
[ "SV" ] | PRO52491-00001 | Download 0.36 MB |
[ "TR" ] | PRO52491-00001 | Download 0.36 MB |
[ "ZH" ] | PRO52491-00001 | Download 0.36 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "ID" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "MS" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SK" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Download 34.8 MB |
[ "BG" ] | PRO524919-00001 | Download 1.27 MB |
[ "CS" ] | PRO524919-00001 | Download 1.27 MB |
[ "DA" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE-AT" ] | PRO524919-00001 | Download 1.27 MB |
[ "DE-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-AE" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-IN" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-PL" ] | PRO524919-00001 | Download 1.27 MB |
[ "EN-ZA" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES-AR" ] | PRO524919-00001 | Download 1.27 MB |
[ "ES-MX" ] | PRO524919-00001 | Download 1.27 MB |
[ "FI" ] | PRO524919-00001 | Download 1.27 MB |
[ "FR" ] | PRO524919-00001 | Download 1.27 MB |
[ "FR-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "HU" ] | PRO524919-00001 | Download 1.27 MB |
[ "ID" ] | PRO524919-00001 | Download 1.27 MB |
[ "IT" ] | PRO524919-00001 | Download 1.27 MB |
[ "IT-CH" ] | PRO524919-00001 | Download 1.27 MB |
[ "JA" ] | PRO524919-00001 | Download 1.27 MB |
[ "KO" ] | PRO524919-00001 | Download 1.27 MB |
[ "MS" ] | PRO524919-00001 | Download 1.27 MB |
[ "NL" ] | PRO524919-00001 | Download 1.27 MB |
[ "NL-BE" ] | PRO524919-00001 | Download 1.27 MB |
[ "NO" ] | PRO524919-00001 | Download 1.27 MB |
[ "PL" ] | PRO524919-00001 | Download 1.27 MB |
[ "PT" ] | PRO524919-00001 | Download 1.27 MB |
[ "SK" ] | PRO524919-00001 | Download 1.27 MB |
[ "SV" ] | PRO524919-00001 | Download 1.27 MB |
[ "TR" ] | PRO524919-00001 | Download 1.27 MB |
[ "ZH" ] | PRO524919-00001 | Download 1.27 MB |
[ "BG" ] | 524934 00001 | Download 1 MB |
[ "CS" ] | 524934 00001 | Download 1 MB |
[ "DA" ] | 524934 00001 | Download 1 MB |
[ "DE" ] | 524934 00001 | Download 1.01 MB |
[ "DE-AT" ] | 524934 00001 | Download 1.01 MB |
[ "DE-CH" ] | 524934 00001 | Download 1.01 MB |
[ "EN" ] | 524934 00001 | Download 1 MB |
[ "EN-AE" ] | 524934 00001 | Download 1 MB |
[ "EN-CH" ] | 524934 00001 | Download 1 MB |
[ "EN-IN" ] | 524934 00001 | Download 1 MB |
[ "EN-PL" ] | 524934 00001 | Download 1 MB |
[ "ES" ] | 524934 00001 | Download 1 MB |
[ "ES-AR" ] | 524934 00001 | Download 1 MB |
[ "ES-MX" ] | 524934 00001 | Download 1 MB |
[ "FI" ] | 524934 00001 | Download 1 MB |
[ "FR" ] | 524934 00001 | Download 1 MB |
[ "FR-CH" ] | 524934 00001 | Download 1 MB |
[ "HU" ] | 524934 00001 | Download 1 MB |
[ "ID" ] | 524934 00001 | Download 1 MB |
[ "IT" ] | 524934 00001 | Download 1 MB |
[ "IT-CH" ] | 524934 00001 | Download 1 MB |
[ "JA" ] | 524934 00001 | Download 1 MB |
[ "KO" ] | 524934 00001 | Download 1 MB |
[ "MS" ] | 524934 00001 | Download 1 MB |
[ "NL" ] | 524934 00001 | Download 1 MB |
[ "NL-BE" ] | 524934 00001 | Download 1 MB |
[ "NO" ] | 524934 00001 | Download 1 MB |
[ "PL" ] | 524934 00001 | Download 1 MB |
[ "PT" ] | 524934 00001 | Download 1 MB |
[ "SK" ] | 524934 00001 | Download 1 MB |
[ "SV" ] | 524934 00001 | Download 1 MB |
[ "TR" ] | 524934 00001 | Download 1 MB |
[ "ZH" ] | 524934 00001 | Download 1 MB |
Coil | 24V proportional |
---|---|
Consumer volume flow prod.fam. | 0 - 25 |
Function | Prop. flow control valve |
Type, manual override | Concealed override |
Model | Default |
Manual override | No |
Actuation | Proportional |
Coil design | 0 |
Adjustment type | Not available |
Cavity | ISO 6263-03-03-*-97 |
Qmax valves [l/min] | 16 |
Product family | VP-P2SRE 6 |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Flow rate range [l/min] | 0 - 16 |
Nominal size | 6 |
Pmax [bar] | 250 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | NBR |
Part number, coil | - |
Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media