IXU-1-S-G-A-1-BM-Z/-PKZ
Material number
To the higher-level product group
3492405
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Supplementary details | On/off switch + prot. fuse |
Measurement equipment | Without |
Clogging indicator | VM 2 BM.1 |
Voltage | 400V-50Hz-3Ph |
Type of pump | Gear pump with motor |
Type | Stationary |
Size | 1 IX element, ~2.2l/min |
Pre-filter | OLF-5/4 Toploader |