HYDAC HEX S715-40 A1A2 1" B1B2 1 1/4"
Material number
To the higher-level product group
3454084
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
Out of stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Connection size [inch] | 1 |
---|---|
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 715 |
PHE model | Standard |
Number of plates | 10 |