CX07 -2/2-F/C-2/15/120/034
Material number
To the higher-level product group
3438996
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Without switch pos. display |
Mounting bracket CX | Without mounting bracket |
Model code CX | CX07 (2/2 - F) |
Valve seat seal | PTFE |
Seal, dynamic | PTFE |
Seal, static | FPM |
Housing material CX | Brass |
Connection size CX | G 3/4 |
Nominal size DN CX | 15 |
Nominal pressure – CX | 0–120 bar |
Switching function CX | NC |
Series CX | 2/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CX06 to CX08 pilot operated 2/2 Way Coaxial Valve
Product brochure
EN
(0.86 MB)

Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0.8 MB)