CX06M-2/2-F/C-2/15/064/012-1X-M8
Material number
To the higher-level product group
3438981
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Without switch pos. display |
Model code CX | CX06M (2/2 - F) |
Valve seat seal | PTFE |
Seal, dynamic | FPM |
Seal, static | FPM |
Housing material CX | Brass |
Connection size CX | G 1/2 |
Nominal size DN CX | 15 |
Nominal pressure – CX | 0–64 bar |
Switching function CX | NC |
Series CX | 2/2-way module |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0.8 MB)

CX06M to CX08M pilot operated 2/2 Way Coaxial Valve
Product brochure
EN
(0.53 MB)