PDMC10S30P-01-C-N-25-24PU-21.2
Material number
To the higher-level product group
3396732
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO59783-00001 | Download 0.65 MB |
[ "CS" ] | PRO59783-00001 | Download 0.65 MB |
[ "DA" ] | PRO59783-00001 | Download 0.65 MB |
[ "DE" ] | 59783 00001 | Download 0.6 MB |
[ "DE-AT" ] | 59783 00001 | Download 0.6 MB |
[ "DE-CH" ] | 59783 00001 | Download 0.6 MB |
[ "EN" ] | PRO59783-00001 | Download 0.65 MB |
[ "EN-AE" ] | PRO59783-00001 | Download 0.65 MB |
[ "EN-CH" ] | PRO59783-00001 | Download 0.65 MB |
[ "EN-IN" ] | PRO59783-00001 | Download 0.65 MB |
[ "EN-PL" ] | PRO59783-00001 | Download 0.65 MB |
[ "ES" ] | PRO59783-00001 | Download 0.65 MB |
[ "ES-AR" ] | PRO59783-00001 | Download 0.65 MB |
[ "ES-MX" ] | PRO59783-00001 | Download 0.65 MB |
[ "FI" ] | PRO59783-00001 | Download 0.65 MB |
[ "FR" ] | PRO59783-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO59783-00001 | Download 0.65 MB |
[ "HU" ] | PRO59783-00001 | Download 0.65 MB |
[ "ID" ] | PRO59783-00001 | Download 0.65 MB |
[ "IT" ] | PRO59783-00001 | Download 0.65 MB |
[ "IT-CH" ] | PRO59783-00001 | Download 0.65 MB |
[ "JA" ] | PRO59783-00001 | Download 0.65 MB |
[ "KO" ] | PRO59783-00001 | Download 0.65 MB |
[ "MS" ] | PRO59783-00001 | Download 0.65 MB |
[ "NL" ] | PRO59783-00001 | Download 0.65 MB |
[ "NL-BE" ] | PRO59783-00001 | Download 0.65 MB |
[ "NO" ] | PRO59783-00001 | Download 0.65 MB |
[ "PL" ] | PRO59783-00001 | Download 0.65 MB |
[ "PT" ] | PRO59783-00001 | Download 0.65 MB |
[ "SK" ] | PRO59783-00001 | Download 0.65 MB |
[ "SV" ] | PRO59783-00001 | Download 0.65 MB |
[ "TR" ] | PRO59783-00001 | Download 0.65 MB |
[ "ZH" ] | PRO59783-00001 | Download 0.65 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Coil | 24V proportional |
---|---|
Consumer volume flow prod.fam. | 0 - 40 |
Function | Prop. pressure control valve |
Type, manual override | No manual override |
Model | Default |
Manual override | No |
Actuation | Proportional |
Coil design | 0 |
Adjustment type | Not available |
Cavity | 10S30 |
Qmax valves [l/min] | 40 |
Product family | PDMC10 |
Pressure set prod. fam. [bar] | 0 - 35 |
Plug connector type | Junior Timer axial |
Pressure setting range [bar] | 0 - 25 |
Nominal size | 10 |
Pmax [bar] | 60 |
Control type | Pilot-operated |
Type of installation | Compact |
Sealing material | NBR |
Part number, coil | - |
Design | Cartridge valves |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media