WK08C-13-C-N-24DG
Material number
To the higher-level product group
3257855
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO59061-00001 | Download 0.3 MB |
[ "CS" ] | PRO59061-00001 | Download 0.3 MB |
[ "DA" ] | PRO59061-00001 | Download 0.3 MB |
[ "DE" ] | PRO59061-00001 | Download 0.32 MB |
[ "DE-AT" ] | PRO59061-00001 | Download 0.32 MB |
[ "DE-CH" ] | PRO59061-00001 | Download 0.32 MB |
[ "EN" ] | PRO59061-00001 | Download 0.3 MB |
[ "EN-AE" ] | PRO59061-00001 | Download 0.3 MB |
[ "EN-CH" ] | PRO59061-00001 | Download 0.3 MB |
[ "EN-IN" ] | PRO59061-00001 | Download 0.3 MB |
[ "EN-PL" ] | PRO59061-00001 | Download 0.3 MB |
[ "ES" ] | PRO59061-00001 | Download 0.3 MB |
[ "ES-AR" ] | PRO59061-00001 | Download 0.3 MB |
[ "ES-MX" ] | PRO59061-00001 | Download 0.3 MB |
[ "FI" ] | PRO59061-00001 | Download 0.3 MB |
[ "FR" ] | PRO59061-00001 | Download 0.3 MB |
[ "FR-CH" ] | PRO59061-00001 | Download 0.3 MB |
[ "HU" ] | PRO59061-00001 | Download 0.3 MB |
[ "ID" ] | PRO59061-00001 | Download 0.3 MB |
[ "IT" ] | PRO59061-00001 | Download 0.3 MB |
[ "IT-CH" ] | PRO59061-00001 | Download 0.3 MB |
[ "JA" ] | PRO59061-00001 | Download 0.3 MB |
[ "KO" ] | PRO59061-00001 | Download 0.3 MB |
[ "MS" ] | PRO59061-00001 | Download 0.3 MB |
[ "NL" ] | PRO59061-00001 | Download 0.3 MB |
[ "NL-BE" ] | PRO59061-00001 | Download 0.3 MB |
[ "NO" ] | PRO59061-00001 | Download 0.3 MB |
[ "PL" ] | PRO59061-00001 | Download 0.3 MB |
[ "PT" ] | PRO59061-00001 | Download 0.3 MB |
[ "SK" ] | PRO59061-00001 | Download 0.3 MB |
[ "SV" ] | PRO59061-00001 | Download 0.3 MB |
[ "TR" ] | PRO59061-00001 | Download 0.3 MB |
[ "ZH" ] | PRO59061-00001 | Download 0.3 MB |
[ "BG" ] | 59741 00001 | Download 0.28 MB |
[ "CS" ] | 59741 00001 | Download 0.28 MB |
[ "DA" ] | 59741 00001 | Download 0.28 MB |
[ "DE" ] | 59741 00001 | Download 0.3 MB |
[ "DE-AT" ] | 59741 00001 | Download 0.3 MB |
[ "DE-CH" ] | 59741 00001 | Download 0.3 MB |
[ "EN" ] | 59741 00001 | Download 0.28 MB |
[ "EN-AE" ] | 59741 00001 | Download 0.28 MB |
[ "EN-CH" ] | 59741 00001 | Download 0.28 MB |
[ "EN-IN" ] | 59741 00001 | Download 0.28 MB |
[ "EN-PL" ] | 59741 00001 | Download 0.28 MB |
[ "ES" ] | 59741 00001 | Download 0.28 MB |
[ "ES-AR" ] | 59741 00001 | Download 0.28 MB |
[ "ES-MX" ] | 59741 00001 | Download 0.28 MB |
[ "FI" ] | 59741 00001 | Download 0.28 MB |
[ "FR" ] | 59741 00001 | Download 0.28 MB |
[ "FR-CH" ] | 59741 00001 | Download 0.28 MB |
[ "HU" ] | 59741 00001 | Download 0.28 MB |
[ "ID" ] | 59741 00001 | Download 0.28 MB |
[ "IT" ] | 59741 00001 | Download 0.28 MB |
[ "IT-CH" ] | 59741 00001 | Download 0.28 MB |
[ "JA" ] | 59741 00001 | Download 0.28 MB |
[ "KO" ] | 59741 00001 | Download 0.28 MB |
[ "MS" ] | 59741 00001 | Download 0.28 MB |
[ "NL" ] | 59741 00001 | Download 0.28 MB |
[ "NL-BE" ] | 59741 00001 | Download 0.28 MB |
[ "NO" ] | 59741 00001 | Download 0.28 MB |
[ "PL" ] | 59741 00001 | Download 0.28 MB |
[ "PT" ] | 59741 00001 | Download 0.28 MB |
[ "SK" ] | 59741 00001 | Download 0.28 MB |
[ "SV" ] | 59741 00001 | Download 0.28 MB |
[ "TR" ] | 59741 00001 | Download 0.28 MB |
[ "ZH" ] | 59741 00001 | Download 0.28 MB |
[ "BG" ] | 59742 00001 | Download 0.27 MB |
[ "CS" ] | 59742 00001 | Download 0.27 MB |
[ "DA" ] | 59742 00001 | Download 0.27 MB |
[ "DE" ] | 59742 00001 | Download 0.29 MB |
[ "DE-AT" ] | 59742 00001 | Download 0.29 MB |
[ "DE-CH" ] | 59742 00001 | Download 0.29 MB |
[ "EN" ] | 59742 00001 | Download 0.27 MB |
[ "EN-AE" ] | 59742 00001 | Download 0.27 MB |
[ "EN-CH" ] | 59742 00001 | Download 0.27 MB |
[ "EN-IN" ] | 59742 00001 | Download 0.27 MB |
[ "EN-PL" ] | 59742 00001 | Download 0.27 MB |
[ "ES" ] | 59742 00001 | Download 0.27 MB |
[ "ES-AR" ] | 59742 00001 | Download 0.27 MB |
[ "ES-MX" ] | 59742 00001 | Download 0.27 MB |
[ "FI" ] | 59742 00001 | Download 0.27 MB |
[ "FR" ] | 59742 00001 | Download 0.27 MB |
[ "FR-CH" ] | 59742 00001 | Download 0.27 MB |
[ "HU" ] | 59742 00001 | Download 0.27 MB |
[ "ID" ] | 59742 00001 | Download 0.27 MB |
[ "IT" ] | 59742 00001 | Download 0.27 MB |
[ "IT-CH" ] | 59742 00001 | Download 0.27 MB |
[ "JA" ] | 59742 00001 | Download 0.27 MB |
[ "KO" ] | 59742 00001 | Download 0.27 MB |
[ "MS" ] | 59742 00001 | Download 0.27 MB |
[ "NL" ] | 59742 00001 | Download 0.27 MB |
[ "NL-BE" ] | 59742 00001 | Download 0.27 MB |
[ "NO" ] | 59742 00001 | Download 0.27 MB |
[ "PL" ] | 59742 00001 | Download 0.27 MB |
[ "PT" ] | 59742 00001 | Download 0.27 MB |
[ "SK" ] | 59742 00001 | Download 0.27 MB |
[ "SV" ] | 59742 00001 | Download 0.27 MB |
[ "TR" ] | 59742 00001 | Download 0.27 MB |
[ "ZH" ] | 59742 00001 | Download 0.27 MB |
[ "BG" ] | 51602 00001 | Download 0.42 MB |
[ "CS" ] | 51602 00001 | Download 0.42 MB |
[ "DA" ] | 51602 00001 | Download 0.42 MB |
[ "DE" ] | 51602 00001 | Download 0.43 MB |
[ "DE-AT" ] | 51602 00001 | Download 0.43 MB |
[ "DE-CH" ] | 51602 00001 | Download 0.43 MB |
[ "EN" ] | 51602 00001 | Download 0.42 MB |
[ "EN-AE" ] | 51602 00001 | Download 0.42 MB |
[ "EN-CH" ] | 51602 00001 | Download 0.42 MB |
[ "EN-IN" ] | 51602 00001 | Download 0.42 MB |
[ "EN-PL" ] | 51602 00001 | Download 0.42 MB |
[ "EN-ZA" ] | 51602 00001 | Download 0.42 MB |
[ "ES" ] | 51602 00001 | Download 0.42 MB |
[ "ES-AR" ] | 51602 00001 | Download 0.42 MB |
[ "ES-MX" ] | 51602 00001 | Download 0.42 MB |
[ "FI" ] | 51602 00001 | Download 0.42 MB |
[ "FR" ] | 51602 00001 | Download 0.42 MB |
[ "FR-CH" ] | 51602 00001 | Download 0.42 MB |
[ "HU" ] | 51602 00001 | Download 0.42 MB |
[ "ID" ] | 51602 00001 | Download 0.42 MB |
[ "IT" ] | 51602 00001 | Download 0.42 MB |
[ "IT-CH" ] | 51602 00001 | Download 0.42 MB |
[ "JA" ] | 51602 00001 | Download 0.42 MB |
[ "KO" ] | 51602 00001 | Download 0.42 MB |
[ "MS" ] | 51602 00001 | Download 0.42 MB |
[ "NL" ] | 51602 00001 | Download 0.42 MB |
[ "NL-BE" ] | 51602 00001 | Download 0.42 MB |
[ "NO" ] | 51602 00001 | Download 0.42 MB |
[ "PL" ] | 51602 00001 | Download 0.42 MB |
[ "PT" ] | 51602 00001 | Download 0.42 MB |
[ "SK" ] | 51602 00001 | Download 0.42 MB |
[ "SV" ] | 51602 00001 | Download 0.42 MB |
[ "TR" ] | 51602 00001 | Download 0.42 MB |
[ "ZH" ] | 51602 00001 | Download 0.42 MB |
[ "BG" ] | 524933 00001 | Download 0.41 MB |
[ "CS" ] | 524933 00001 | Download 0.41 MB |
[ "DA" ] | 524933 00001 | Download 0.41 MB |
[ "DE" ] | 524933 00001 | Download 0.41 MB |
[ "DE-AT" ] | 524933 00001 | Download 0.41 MB |
[ "DE-CH" ] | 524933 00001 | Download 0.41 MB |
[ "EN" ] | 524933 00001 | Download 0.41 MB |
[ "EN-AE" ] | 524933 00001 | Download 0.41 MB |
[ "EN-CH" ] | 524933 00001 | Download 0.41 MB |
[ "EN-IN" ] | 524933 00001 | Download 0.41 MB |
[ "EN-PL" ] | 524933 00001 | Download 0.41 MB |
[ "ES" ] | 524933 00001 | Download 0.41 MB |
[ "ES-AR" ] | 524933 00001 | Download 0.41 MB |
[ "ES-MX" ] | 524933 00001 | Download 0.41 MB |
[ "FI" ] | 524933 00001 | Download 0.41 MB |
[ "FR" ] | 524933 00001 | Download 0.41 MB |
[ "FR-CH" ] | 524933 00001 | Download 0.41 MB |
[ "HU" ] | 524933 00001 | Download 0.41 MB |
[ "ID" ] | 524933 00001 | Download 0.41 MB |
[ "IT" ] | 524933 00001 | Download 0.41 MB |
[ "IT-CH" ] | 524933 00001 | Download 0.41 MB |
[ "JA" ] | 524933 00001 | Download 0.41 MB |
[ "KO" ] | 524933 00001 | Download 0.41 MB |
[ "MS" ] | 524933 00001 | Download 0.41 MB |
[ "NL" ] | 524933 00001 | Download 0.41 MB |
[ "NL-BE" ] | 524933 00001 | Download 0.41 MB |
[ "NO" ] | 524933 00001 | Download 0.41 MB |
[ "PL" ] | 524933 00001 | Download 0.41 MB |
[ "PT" ] | 524933 00001 | Download 0.41 MB |
[ "SK" ] | 524933 00001 | Download 0.41 MB |
[ "SV" ] | 524933 00001 | Download 0.41 MB |
[ "TR" ] | 524933 00001 | Download 0.41 MB |
[ "ZH" ] | 524933 00001 | Download 0.41 MB |
[ "BG" ] | 51601 00001 | Download 0.3 MB |
[ "CS" ] | 51601 00001 | Download 0.3 MB |
[ "DA" ] | 51601 00001 | Download 0.3 MB |
[ "DE" ] | 51601 00001 | Download 0.3 MB |
[ "DE-AT" ] | 51601 00001 | Download 0.3 MB |
[ "DE-CH" ] | 51601 00001 | Download 0.3 MB |
[ "EN" ] | 51601 00001 | Download 0.3 MB |
[ "EN-AE" ] | 51601 00001 | Download 0.3 MB |
[ "EN-CH" ] | 51601 00001 | Download 0.3 MB |
[ "EN-IN" ] | 51601 00001 | Download 0.3 MB |
[ "EN-PL" ] | 51601 00001 | Download 0.3 MB |
[ "ES" ] | 51601 00001 | Download 0.3 MB |
[ "ES-AR" ] | 51601 00001 | Download 0.3 MB |
[ "ES-MX" ] | 51601 00001 | Download 0.3 MB |
[ "FI" ] | 51601 00001 | Download 0.3 MB |
[ "FR" ] | 51601 00001 | Download 0.3 MB |
[ "FR-CH" ] | 51601 00001 | Download 0.3 MB |
[ "HU" ] | 51601 00001 | Download 0.3 MB |
[ "ID" ] | 51601 00001 | Download 0.3 MB |
[ "IT" ] | 51601 00001 | Download 0.3 MB |
[ "IT-CH" ] | 51601 00001 | Download 0.3 MB |
[ "JA" ] | 51601 00001 | Download 0.3 MB |
[ "KO" ] | 51601 00001 | Download 0.3 MB |
[ "MS" ] | 51601 00001 | Download 0.3 MB |
[ "NL" ] | 51601 00001 | Download 0.3 MB |
[ "NL-BE" ] | 51601 00001 | Download 0.3 MB |
[ "NO" ] | 51601 00001 | Download 0.3 MB |
[ "PL" ] | 51601 00001 | Download 0.3 MB |
[ "PT" ] | 51601 00001 | Download 0.3 MB |
[ "SK" ] | 51601 00001 | Download 0.3 MB |
[ "SV" ] | 51601 00001 | Download 0.3 MB |
[ "TR" ] | 51601 00001 | Download 0.3 MB |
[ "ZH" ] | 51601 00001 | Download 0.3 MB |
[ "BG" ] | PRO5207-00001 | Download 1.11 MB |
[ "CS" ] | PRO5207-00001 | Download 1.11 MB |
[ "DA" ] | PRO5207-00001 | Download 1.11 MB |
[ "DE" ] | PRO5207-00001 | Download 1.29 MB |
[ "DE-AT" ] | PRO5207-00001 | Download 1.29 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 1.29 MB |
[ "EN" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 1.11 MB |
[ "ES" ] | PRO5207-00001 | Download 1.11 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 1.11 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 1.11 MB |
[ "FI" ] | PRO5207-00001 | Download 1.11 MB |
[ "FR" ] | PRO5207-00001 | Download 1.11 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 1.11 MB |
[ "HU" ] | PRO5207-00001 | Download 1.11 MB |
[ "ID" ] | PRO5207-00001 | Download 1.11 MB |
[ "IT" ] | PRO5207-00001 | Download 1.11 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 1.11 MB |
[ "JA" ] | PRO5207-00001 | Download 1.11 MB |
[ "KO" ] | PRO5207-00001 | Download 1.11 MB |
[ "MS" ] | PRO5207-00001 | Download 1.11 MB |
[ "NL" ] | PRO5207-00001 | Download 1.11 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 1.11 MB |
[ "NO" ] | PRO5207-00001 | Download 1.11 MB |
[ "PL" ] | PRO5207-00001 | Download 1.11 MB |
[ "PT" ] | PRO5207-00001 | Download 1.11 MB |
[ "SK" ] | PRO5207-00001 | Download 1.11 MB |
[ "SV" ] | PRO5207-00001 | Download 1.11 MB |
[ "TR" ] | PRO5207-00001 | Download 1.11 MB |
[ "ZH" ] | PRO5207-00001 | Download 1.11 MB |
[ "BG" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "ID" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "ID" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
[ "BG" ] | 51616 00001 | Download 0.49 MB |
[ "CS" ] | 51616 00001 | Download 0.49 MB |
[ "DA" ] | 51616 00001 | Download 0.49 MB |
[ "DE" ] | 51616 00001 | Download 0.51 MB |
[ "DE-AT" ] | 51616 00001 | Download 0.51 MB |
[ "DE-CH" ] | 51616 00001 | Download 0.51 MB |
[ "EN" ] | 51616 00001 | Download 0.49 MB |
[ "EN-AE" ] | 51616 00001 | Download 0.49 MB |
[ "EN-CH" ] | 51616 00001 | Download 0.49 MB |
[ "EN-IN" ] | 51616 00001 | Download 0.49 MB |
[ "EN-PL" ] | 51616 00001 | Download 0.49 MB |
[ "ES" ] | 51616 00001 | Download 0.49 MB |
[ "ES-AR" ] | 51616 00001 | Download 0.49 MB |
[ "ES-MX" ] | 51616 00001 | Download 0.49 MB |
[ "FI" ] | 51616 00001 | Download 0.49 MB |
[ "FR" ] | 51616 00001 | Download 0.49 MB |
[ "FR-CH" ] | 51616 00001 | Download 0.49 MB |
[ "HU" ] | 51616 00001 | Download 0.49 MB |
[ "ID" ] | 51616 00001 | Download 0.49 MB |
[ "IT" ] | 51616 00001 | Download 0.49 MB |
[ "IT-CH" ] | 51616 00001 | Download 0.49 MB |
[ "JA" ] | 51616 00001 | Download 0.49 MB |
[ "KO" ] | 51616 00001 | Download 0.49 MB |
[ "MS" ] | 51616 00001 | Download 0.49 MB |
[ "NL" ] | 51616 00001 | Download 0.49 MB |
[ "NL-BE" ] | 51616 00001 | Download 0.49 MB |
[ "NO" ] | 51616 00001 | Download 0.49 MB |
[ "PL" ] | 51616 00001 | Download 0.49 MB |
[ "PT" ] | 51616 00001 | Download 0.49 MB |
[ "SK" ] | 51616 00001 | Download 0.49 MB |
[ "SV" ] | 51616 00001 | Download 0.49 MB |
[ "TR" ] | 51616 00001 | Download 0.49 MB |
[ "ZH" ] | 51616 00001 | Download 0.49 MB |
[ "BG" ] | 524935 00001 | Download 0.49 MB |
[ "CS" ] | 524935 00001 | Download 0.49 MB |
[ "DA" ] | 524935 00001 | Download 0.49 MB |
[ "DE" ] | 524935 00001 | Download 0.51 MB |
[ "DE-AT" ] | 524935 00001 | Download 0.51 MB |
[ "DE-CH" ] | 524935 00001 | Download 0.51 MB |
[ "EN" ] | 524935 00001 | Download 0.49 MB |
[ "EN-AE" ] | 524935 00001 | Download 0.49 MB |
[ "EN-CH" ] | 524935 00001 | Download 0.49 MB |
[ "EN-IN" ] | 524935 00001 | Download 0.49 MB |
[ "EN-PL" ] | 524935 00001 | Download 0.49 MB |
[ "ES" ] | 524935 00001 | Download 0.49 MB |
[ "ES-AR" ] | 524935 00001 | Download 0.49 MB |
[ "ES-MX" ] | 524935 00001 | Download 0.49 MB |
[ "FI" ] | 524935 00001 | Download 0.49 MB |
[ "FR" ] | 524935 00001 | Download 0.49 MB |
[ "FR-CH" ] | 524935 00001 | Download 0.49 MB |
[ "HU" ] | 524935 00001 | Download 0.49 MB |
[ "ID" ] | 524935 00001 | Download 0.49 MB |
[ "IT" ] | 524935 00001 | Download 0.49 MB |
[ "IT-CH" ] | 524935 00001 | Download 0.49 MB |
[ "JA" ] | 524935 00001 | Download 0.49 MB |
[ "KO" ] | 524935 00001 | Download 0.49 MB |
[ "MS" ] | 524935 00001 | Download 0.49 MB |
[ "NL" ] | 524935 00001 | Download 0.49 MB |
[ "NL-BE" ] | 524935 00001 | Download 0.49 MB |
[ "NO" ] | 524935 00001 | Download 0.49 MB |
[ "PL" ] | 524935 00001 | Download 0.49 MB |
[ "PT" ] | 524935 00001 | Download 0.49 MB |
[ "SK" ] | 524935 00001 | Download 0.49 MB |
[ "SV" ] | 524935 00001 | Download 0.49 MB |
[ "TR" ] | 524935 00001 | Download 0.49 MB |
[ "ZH" ] | 524935 00001 | Download 0.49 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Model | Leakage-optimised |
---|---|
Type, manual override | No manual override |
Model | dp optimised |
Manual override | No |
Function | 3/2 directional valve |
Actuation | Magnetic |
Valve series | WK08C-13 |
Coil design | 40-1836 |
Cavity | FC08-3 |
Qmax valves [l/min] | 19 |
Product family | WK08C |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure range P [bar] | 0 - 350 |
Coil | 24 V DC |
Volume flow range Q [l/min] | 0 - 19 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 19 |
Nominal size | 8 |
Object designation | WK08C-13-C-N-24DG |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | UNF |
Sealing material | NBR |
Part number | 3257855 |
Part number, coil | 3000249 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media