SK280-1/3218U-280AAD-VB-05
Material number
To the higher-level product group
3200523
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Series | 280 |
---|---|
Piston design type | 0.8 m/s (piston 3) |
Nominal volume | 1 |
Material of piston | Carbon steel |
Material Seals + piston seal | PUR |
Material of cyl. Jacket, end cap | Carbon steel |
Supplementary equipment | No monitoring device |
Piston diameter (Øi) | 50 |
Preferred models | Yes |
Suppl. equipment, fluid-side | No additional equipment |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)

SK Operating Instructions
Operating/maintenance instructions
EN
(3.22 MB)

Piston Accumulators - Compact version SK280
Product brochure
EN
(0.46 MB)