0080 MG 010 P
Material number
To the higher-level product group
315738
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | MG – spin-on cartridges |
Size | 0080 |
Filter material, element | P=paper |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Filtration rating | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

MF/MFD Spin-On Filter
Product brochure
EN
(0.41 MB)

MF-MFD Spin On Filter
Spare parts list
EN
(0.54 MB)