0180 MA 010 BN /-HYDAC
Material number
To parent product group
315726
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | MA – spin-on cartridges |
Size | 0180 |
Filter material, element | BN=Betamicron low pressure |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Filtration rating | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MF/MFD Spin-On Filter
Product brochure
EN
(0.41 MB)
MF-MFD Spin On Filter
Spare parts list
EN
(0.54 MB)