Berstscheib.-Stopf. 1/4NPT 300bar 50Gr*
Material number
To the higher-level product group
3156151
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO3552-00001 | Download 3.74 MB |
[ "CS" ] | PRO3552-00001 | Download 3.74 MB |
[ "DA" ] | PRO3552-00001 | Download 3.74 MB |
[ "DE" ] | PRO3552-00001 | Download 3.74 MB |
[ "DE-AT" ] | PRO3552-00001 | Download 3.74 MB |
[ "DE-CH" ] | PRO3552-00001 | Download 3.74 MB |
[ "EN" ] | PRO3552-00001 | Download 3.74 MB |
[ "EN-AE" ] | PRO3552-00001 | Download 3.74 MB |
[ "EN-CH" ] | PRO3552-00001 | Download 3.74 MB |
[ "EN-IN" ] | PRO3552-00001 | Download 3.74 MB |
[ "EN-PL" ] | PRO3552-00001 | Download 3.74 MB |
[ "EN-ZA" ] | PRO3552-00001 | Download 3.74 MB |
[ "ES" ] | PRO3552-00001 | Download 3.74 MB |
[ "ES-AR" ] | PRO3552-00001 | Download 3.74 MB |
[ "ES-MX" ] | PRO3552-00001 | Download 3.74 MB |
[ "FI" ] | PRO3552-00001 | Download 3.74 MB |
[ "FR" ] | PRO3552-00001 | Download 4.12 MB |
[ "FR-CH" ] | PRO3552-00001 | Download 4.12 MB |
[ "HU" ] | PRO3552-00001 | Download 3.74 MB |
[ "ID" ] | PRO3552-00001 | Download 3.74 MB |
[ "IT" ] | PRO3552-00001 | Download 3.74 MB |
[ "IT-CH" ] | PRO3552-00001 | Download 3.74 MB |
[ "JA" ] | PRO3552-00001 | Download 0.41 MB |
[ "KO" ] | PRO3552-00001 | Download 3.74 MB |
[ "MS" ] | PRO3552-00001 | Download 3.74 MB |
[ "NL" ] | PRO3552-00001 | Download 3.74 MB |
[ "NL-BE" ] | PRO3552-00001 | Download 3.74 MB |
[ "NO" ] | PRO3552-00001 | Download 3.74 MB |
[ "PL" ] | PRO3552-00001 | Download 3.74 MB |
[ "PT" ] | PRO3552-00001 | Download 3.74 MB |
[ "SK" ] | PRO3552-00001 | Download 3.74 MB |
[ "SV" ] | PRO3552-00001 | Download 3.74 MB |
[ "TR" ] | PRO3552-00001 | Download 3.74 MB |
[ "ZH" ] | PRO3552-00001 | Download 3.74 MB |
Preferred models | No |
---|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media