KHMFF-032-PN040-11141-16X-A-E-1.000
Material number
To the higher-level product group
3134557
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
Out of stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5502-00001 | Download 0.29 MB |
[ "CS" ] | PRO5502-00001 | Download 0.29 MB |
[ "DA" ] | PRO5502-00001 | Download 0.29 MB |
[ "DE" ] | PRO5502-00001 | Download 0.34 MB |
[ "DE-AT" ] | PRO5502-00001 | Download 0.34 MB |
[ "DE-CH" ] | PRO5502-00001 | Download 0.34 MB |
[ "EN" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-AE" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-CH" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-IN" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-PL" ] | PRO5502-00001 | Download 0.29 MB |
[ "EN-ZA" ] | PRO5502-00001 | Download 0.29 MB |
[ "ES" ] | PRO5502-00001 | Download 0.07 MB |
[ "ES-AR" ] | PRO5502-00001 | Download 0.07 MB |
[ "ES-MX" ] | PRO5502-00001 | Download 0.07 MB |
[ "FI" ] | PRO5502-00001 | Download 0.29 MB |
[ "FR" ] | PRO5502-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5502-00001 | Download 0.27 MB |
[ "HU" ] | PRO5502-00001 | Download 0.29 MB |
[ "ID" ] | PRO5502-00001 | Download 0.29 MB |
[ "IT" ] | PRO5502-00001 | Download 0.29 MB |
[ "IT-CH" ] | PRO5502-00001 | Download 0.29 MB |
[ "JA" ] | PRO5502-00001 | Download 0.29 MB |
[ "KO" ] | PRO5502-00001 | Download 0.29 MB |
[ "MS" ] | PRO5502-00001 | Download 0.29 MB |
[ "NL" ] | PRO5502-00001 | Download 0.29 MB |
[ "NL-BE" ] | PRO5502-00001 | Download 0.29 MB |
[ "NO" ] | PRO5502-00001 | Download 0.29 MB |
[ "PL" ] | PRO5502-00001 | Download 0.29 MB |
[ "PT" ] | PRO5502-00001 | Download 0.29 MB |
[ "SK" ] | PRO5502-00001 | Download 0.29 MB |
[ "SV" ] | PRO5502-00001 | Download 0.29 MB |
[ "TR" ] | PRO5502-00001 | Download 0.29 MB |
[ "ZH" ] | PRO5502-00001 | Download 0.29 MB |
[ "BG" ] | PRO5512-00001 | Download 0.23 MB |
[ "CS" ] | PRO5512-00001 | Download 0.23 MB |
[ "DA" ] | PRO5512-00001 | Download 0.23 MB |
[ "DE" ] | PRO5512-00001 | Download 0.27 MB |
[ "DE-AT" ] | PRO5512-00001 | Download 0.27 MB |
[ "DE-CH" ] | PRO5512-00001 | Download 0.27 MB |
[ "EN" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-AE" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-CH" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-IN" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-PL" ] | PRO5512-00001 | Download 0.23 MB |
[ "EN-ZA" ] | PRO5512-00001 | Download 0.23 MB |
[ "ES" ] | PRO5512-00001 | Download 0.23 MB |
[ "ES-AR" ] | PRO5512-00001 | Download 0.23 MB |
[ "ES-MX" ] | PRO5512-00001 | Download 0.23 MB |
[ "FI" ] | PRO5512-00001 | Download 0.23 MB |
[ "FR" ] | PRO5512-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5512-00001 | Download 0.27 MB |
[ "HU" ] | PRO5512-00001 | Download 0.23 MB |
[ "ID" ] | PRO5512-00001 | Download 0.23 MB |
[ "IT" ] | PRO5512-00001 | Download 0.23 MB |
[ "IT-CH" ] | PRO5512-00001 | Download 0.23 MB |
[ "JA" ] | 5512 00001 | Download 0.86 MB |
[ "KO" ] | PRO5512-00001 | Download 0.23 MB |
[ "MS" ] | PRO5512-00001 | Download 0.23 MB |
[ "NL" ] | PRO5512-00001 | Download 0.23 MB |
[ "NL-BE" ] | PRO5512-00001 | Download 0.23 MB |
[ "NO" ] | PRO5512-00001 | Download 0.23 MB |
[ "PL" ] | PRO5512-00001 | Download 0.23 MB |
[ "PT" ] | PRO5512-00001 | Download 0.23 MB |
[ "SK" ] | PRO5512-00001 | Download 0.23 MB |
[ "SV" ] | PRO5512-00001 | Download 0.23 MB |
[ "TR" ] | PRO5512-00001 | Download 0.23 MB |
[ "ZH" ] | PRO5512-00001 | Download 0.23 MB |
[ "BG" ] | PRO5515-00001 | Download 0.26 MB |
[ "CS" ] | PRO5515-00001 | Download 0.26 MB |
[ "DA" ] | PRO5515-00001 | Download 0.26 MB |
[ "DE" ] | PRO5515-00001 | Download 0.31 MB |
[ "DE-AT" ] | PRO5515-00001 | Download 0.31 MB |
[ "DE-CH" ] | PRO5515-00001 | Download 0.31 MB |
[ "EN" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5515-00001 | Download 0.26 MB |
[ "ES" ] | PRO5515-00001 | Download 0.16 MB |
[ "ES-AR" ] | PRO5515-00001 | Download 0.16 MB |
[ "ES-MX" ] | PRO5515-00001 | Download 0.16 MB |
[ "FI" ] | PRO5515-00001 | Download 0.26 MB |
[ "FR" ] | PRO5515-00001 | Download 0.26 MB |
[ "FR-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "HU" ] | PRO5515-00001 | Download 0.26 MB |
[ "ID" ] | PRO5515-00001 | Download 0.26 MB |
[ "IT" ] | PRO5515-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "JA" ] | 5515 00001 | Download 0.14 MB |
[ "KO" ] | PRO5515-00001 | Download 0.26 MB |
[ "MS" ] | PRO5515-00001 | Download 0.26 MB |
[ "NL" ] | PRO5515-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5515-00001 | Download 0.26 MB |
[ "NO" ] | PRO5515-00001 | Download 0.26 MB |
[ "PL" ] | PRO5515-00001 | Download 0.26 MB |
[ "PT" ] | 5515 00001 | Download 0.29 MB |
[ "SK" ] | PRO5515-00001 | Download 0.26 MB |
[ "SV" ] | PRO5515-00001 | Download 0.26 MB |
[ "TR" ] | PRO5515-00001 | Download 0.26 MB |
[ "ZH" ] | PRO5515-00001 | Download 0.26 MB |
[ "BG" ] | PRO5519-00001 | Download 0.38 MB |
[ "CS" ] | PRO5519-00001 | Download 0.38 MB |
[ "DA" ] | PRO5519-00001 | Download 0.38 MB |
[ "DE" ] | PRO5519-00001 | Download 0.47 MB |
[ "DE-AT" ] | PRO5519-00001 | Download 0.47 MB |
[ "DE-CH" ] | PRO5519-00001 | Download 0.47 MB |
[ "EN" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-AE" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-CH" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-IN" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-PL" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-ZA" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES-AR" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES-MX" ] | PRO5519-00001 | Download 0.38 MB |
[ "FI" ] | PRO5519-00001 | Download 0.38 MB |
[ "FR" ] | PRO5519-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5519-00001 | Download 0.27 MB |
[ "HU" ] | PRO5519-00001 | Download 0.38 MB |
[ "ID" ] | PRO5519-00001 | Download 0.38 MB |
[ "IT" ] | PRO5519-00001 | Download 0.38 MB |
[ "IT-CH" ] | PRO5519-00001 | Download 0.38 MB |
[ "JA" ] | 5519 00001 | Download 0.17 MB |
[ "KO" ] | PRO5519-00001 | Download 0.38 MB |
[ "MS" ] | PRO5519-00001 | Download 0.38 MB |
[ "NL" ] | PRO5519-00001 | Download 0.38 MB |
[ "NL-BE" ] | PRO5519-00001 | Download 0.38 MB |
[ "NO" ] | PRO5519-00001 | Download 0.38 MB |
[ "PL" ] | PRO5519-00001 | Download 0.38 MB |
[ "PT" ] | PRO5519-00001 | Download 0.38 MB |
[ "SK" ] | PRO5519-00001 | Download 0.38 MB |
[ "SV" ] | PRO5519-00001 | Download 0.38 MB |
[ "TR" ] | PRO5519-00001 | Download 0.38 MB |
[ "ZH" ] | PRO5519-00001 | Download 0.38 MB |
[ "BG" ] | PRO5522-00001 | Download 0.28 MB |
[ "CS" ] | PRO5522-00001 | Download 0.28 MB |
[ "DA" ] | PRO5522-00001 | Download 0.28 MB |
[ "DE" ] | PRO5522-00001 | Download 0.38 MB |
[ "DE-AT" ] | PRO5522-00001 | Download 0.38 MB |
[ "DE-CH" ] | PRO5522-00001 | Download 0.38 MB |
[ "EN" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-AE" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-CH" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-IN" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-PL" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-ZA" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES-AR" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES-MX" ] | PRO5522-00001 | Download 0.28 MB |
[ "FI" ] | PRO5522-00001 | Download 0.28 MB |
[ "FR" ] | PRO5522-00001 | Download 0.29 MB |
[ "FR-CH" ] | PRO5522-00001 | Download 0.29 MB |
[ "HU" ] | PRO5522-00001 | Download 0.28 MB |
[ "ID" ] | PRO5522-00001 | Download 0.28 MB |
[ "IT" ] | PRO5522-00001 | Download 0.28 MB |
[ "IT-CH" ] | PRO5522-00001 | Download 0.28 MB |
[ "JA" ] | PRO5522-00001 | Download 0.28 MB |
[ "KO" ] | PRO5522-00001 | Download 0.28 MB |
[ "MS" ] | PRO5522-00001 | Download 0.28 MB |
[ "NL" ] | PRO5522-00001 | Download 0.28 MB |
[ "NL-BE" ] | PRO5522-00001 | Download 0.28 MB |
[ "NO" ] | PRO5522-00001 | Download 0.28 MB |
[ "PL" ] | PRO5522-00001 | Download 0.28 MB |
[ "PT" ] | PRO5522-00001 | Download 0.28 MB |
[ "SK" ] | PRO5522-00001 | Download 0.28 MB |
[ "SV" ] | PRO5522-00001 | Download 0.28 MB |
[ "TR" ] | PRO5522-00001 | Download 0.28 MB |
[ "ZH" ] | PRO5522-00001 | Download 0.28 MB |
[ "BG" ] | PRO5523-00001 | Download 0.31 MB |
[ "CS" ] | PRO5523-00001 | Download 0.31 MB |
[ "DA" ] | PRO5523-00001 | Download 0.31 MB |
[ "DE" ] | PRO5523-00001 | Download 0.35 MB |
[ "DE-AT" ] | PRO5523-00001 | Download 0.35 MB |
[ "DE-CH" ] | PRO5523-00001 | Download 0.35 MB |
[ "EN" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-AE" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-CH" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-IN" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-PL" ] | PRO5523-00001 | Download 0.31 MB |
[ "EN-ZA" ] | PRO5523-00001 | Download 0.31 MB |
[ "ES" ] | PRO5523-00001 | Download 0.08 MB |
[ "ES-AR" ] | PRO5523-00001 | Download 0.08 MB |
[ "ES-MX" ] | PRO5523-00001 | Download 0.08 MB |
[ "FI" ] | PRO5523-00001 | Download 0.31 MB |
[ "FR" ] | PRO5523-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5523-00001 | Download 0.27 MB |
[ "HU" ] | PRO5523-00001 | Download 0.31 MB |
[ "ID" ] | PRO5523-00001 | Download 0.31 MB |
[ "IT" ] | PRO5523-00001 | Download 0.31 MB |
[ "IT-CH" ] | PRO5523-00001 | Download 0.31 MB |
[ "JA" ] | PRO5523-00001 | Download 0.31 MB |
[ "KO" ] | PRO5523-00001 | Download 0.31 MB |
[ "MS" ] | PRO5523-00001 | Download 0.31 MB |
[ "NL" ] | PRO5523-00001 | Download 0.31 MB |
[ "NL-BE" ] | PRO5523-00001 | Download 0.31 MB |
[ "NO" ] | PRO5523-00001 | Download 0.31 MB |
[ "PL" ] | PRO5523-00001 | Download 0.31 MB |
[ "PT" ] | PRO5523-00001 | Download 0.31 MB |
[ "SK" ] | PRO5523-00001 | Download 0.31 MB |
[ "SV" ] | PRO5523-00001 | Download 0.31 MB |
[ "TR" ] | PRO5523-00001 | Download 0.31 MB |
[ "ZH" ] | PRO5523-00001 | Download 0.31 MB |
[ "BG" ] | PRO5528-00001 | Download 0.26 MB |
[ "CS" ] | PRO5528-00001 | Download 0.26 MB |
[ "DA" ] | PRO5528-00001 | Download 0.26 MB |
[ "DE" ] | PRO5528-00001 | Download 0.37 MB |
[ "DE-AT" ] | PRO5528-00001 | Download 0.37 MB |
[ "DE-CH" ] | PRO5528-00001 | Download 0.37 MB |
[ "EN" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES-AR" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES-MX" ] | PRO5528-00001 | Download 0.26 MB |
[ "FI" ] | PRO5528-00001 | Download 0.26 MB |
[ "FR" ] | 5528 00001 | Download 0.27 MB |
[ "FR-CH" ] | 5528 00001 | Download 0.27 MB |
[ "HU" ] | PRO5528-00001 | Download 0.26 MB |
[ "ID" ] | PRO5528-00001 | Download 0.26 MB |
[ "IT" ] | PRO5528-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5528-00001 | Download 0.26 MB |
[ "JA" ] | PRO5528-00001 | Download 0.26 MB |
[ "KO" ] | PRO5528-00001 | Download 0.26 MB |
[ "MS" ] | PRO5528-00001 | Download 0.26 MB |
[ "NL" ] | PRO5528-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5528-00001 | Download 0.26 MB |
[ "NO" ] | PRO5528-00001 | Download 0.26 MB |
[ "PL" ] | PRO5528-00001 | Download 0.26 MB |
[ "PT" ] | PRO5528-00001 | Download 0.26 MB |
[ "SK" ] | PRO5528-00001 | Download 0.26 MB |
[ "SV" ] | PRO5528-00001 | Download 0.26 MB |
[ "TR" ] | PRO5528-00001 | Download 0.26 MB |
[ "ZH" ] | PRO5528-00001 | Download 0.26 MB |
[ "BG" ] | PRO5529-00001 | Download 0.41 MB |
[ "CS" ] | PRO5529-00001 | Download 0.41 MB |
[ "DA" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE-AT" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-AE" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-IN" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-PL" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-ZA" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES-AR" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES-MX" ] | PRO5529-00001 | Download 0.41 MB |
[ "FI" ] | PRO5529-00001 | Download 0.41 MB |
[ "FR" ] | 5529 00001 | Download 0.24 MB |
[ "FR-CH" ] | 5529 00001 | Download 0.24 MB |
[ "HU" ] | PRO5529-00001 | Download 0.41 MB |
[ "ID" ] | PRO5529-00001 | Download 0.41 MB |
[ "IT" ] | PRO5529-00001 | Download 0.41 MB |
[ "IT-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "JA" ] | PRO5529-00001 | Download 0.41 MB |
[ "KO" ] | PRO5529-00001 | Download 0.41 MB |
[ "MS" ] | PRO5529-00001 | Download 0.41 MB |
[ "NL" ] | PRO5529-00001 | Download 0.41 MB |
[ "NL-BE" ] | PRO5529-00001 | Download 0.41 MB |
[ "NO" ] | PRO5529-00001 | Download 0.41 MB |
[ "PL" ] | PRO5529-00001 | Download 0.41 MB |
[ "PT" ] | PRO5529-00001 | Download 0.41 MB |
[ "SK" ] | PRO5529-00001 | Download 0.41 MB |
[ "SV" ] | PRO5529-00001 | Download 0.41 MB |
[ "TR" ] | PRO5529-00001 | Download 0.41 MB |
[ "ZH" ] | PRO5529-00001 | Download 0.41 MB |
[ "BG" ] | PRO5530-00001 | Download 0.25 MB |
[ "CS" ] | PRO5530-00001 | Download 0.25 MB |
[ "DA" ] | PRO5530-00001 | Download 0.25 MB |
[ "DE" ] | PRO5530-00001 | Download 0.26 MB |
[ "DE-AT" ] | PRO5530-00001 | Download 0.26 MB |
[ "DE-CH" ] | PRO5530-00001 | Download 0.26 MB |
[ "EN" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-AE" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-CH" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-IN" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-PL" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-ZA" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES-AR" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES-MX" ] | PRO5530-00001 | Download 0.25 MB |
[ "FI" ] | PRO5530-00001 | Download 0.25 MB |
[ "FR" ] | 5530 00001 | Download 0.29 MB |
[ "FR-CH" ] | 5530 00001 | Download 0.29 MB |
[ "HU" ] | PRO5530-00001 | Download 0.25 MB |
[ "ID" ] | PRO5530-00001 | Download 0.25 MB |
[ "IT" ] | PRO5530-00001 | Download 0.25 MB |
[ "IT-CH" ] | PRO5530-00001 | Download 0.25 MB |
[ "JA" ] | PRO5530-00001 | Download 0.25 MB |
[ "KO" ] | PRO5530-00001 | Download 0.25 MB |
[ "MS" ] | PRO5530-00001 | Download 0.25 MB |
[ "NL" ] | PRO5530-00001 | Download 0.25 MB |
[ "NL-BE" ] | PRO5530-00001 | Download 0.25 MB |
[ "NO" ] | PRO5530-00001 | Download 0.25 MB |
[ "PL" ] | PRO5530-00001 | Download 0.25 MB |
[ "PT" ] | PRO5530-00001 | Download 0.25 MB |
[ "SK" ] | PRO5530-00001 | Download 0.25 MB |
[ "SV" ] | PRO5530-00001 | Download 0.25 MB |
[ "TR" ] | PRO5530-00001 | Download 0.25 MB |
[ "ZH" ] | PRO5530-00001 | Download 0.25 MB |
[ "BG" ] | 5542 00001 | Download 0.86 MB |
[ "CS" ] | 5542 00001 | Download 0.86 MB |
[ "DA" ] | 5542 00001 | Download 0.86 MB |
[ "DE" ] | 5542 00001 | Download 0.87 MB |
[ "DE-AT" ] | 5542 00001 | Download 0.87 MB |
[ "DE-CH" ] | 5542 00001 | Download 0.87 MB |
[ "EN" ] | 5542 00001 | Download 0.86 MB |
[ "EN-AE" ] | 5542 00001 | Download 0.86 MB |
[ "EN-CH" ] | 5542 00001 | Download 0.86 MB |
[ "EN-IN" ] | 5542 00001 | Download 0.86 MB |
[ "EN-PL" ] | 5542 00001 | Download 0.86 MB |
[ "EN-ZA" ] | 5542 00001 | Download 0.86 MB |
[ "ES" ] | 5542 00001 | Download 0.86 MB |
[ "ES-AR" ] | 5542 00001 | Download 0.86 MB |
[ "ES-MX" ] | 5542 00001 | Download 0.86 MB |
[ "FI" ] | 5542 00001 | Download 0.86 MB |
[ "FR" ] | 5542 00001 | Download 0.86 MB |
[ "FR-CH" ] | 5542 00001 | Download 0.86 MB |
[ "HU" ] | 5542 00001 | Download 0.86 MB |
[ "ID" ] | 5542 00001 | Download 0.86 MB |
[ "IT" ] | 5542 00001 | Download 0.86 MB |
[ "IT-CH" ] | 5542 00001 | Download 0.86 MB |
[ "JA" ] | 5542 00001 | Download 0.86 MB |
[ "KO" ] | 5542 00001 | Download 0.86 MB |
[ "MS" ] | 5542 00001 | Download 0.86 MB |
[ "NL" ] | 5542 00001 | Download 0.86 MB |
[ "NL-BE" ] | 5542 00001 | Download 0.86 MB |
[ "NO" ] | 5542 00001 | Download 0.86 MB |
[ "PL" ] | 5542 00001 | Download 0.86 MB |
[ "PT" ] | 5542 00001 | Download 0.86 MB |
[ "SK" ] | 5542 00001 | Download 0.86 MB |
[ "SV" ] | 5542 00001 | Download 0.86 MB |
[ "TR" ] | 5542 00001 | Download 0.86 MB |
[ "ZH" ] | 5542 00001 | Download 0.86 MB |
Design | KHMFF |
---|---|
Nominal size DN | 32 |
Type of connection | Flange connection |
Connection/flange designation | DIN flange |
Standard | DIN EN 1092-1, series 14 ( F4 ) |
Housing material, ball valve | Steel |
Material code | Steel-steel-POM-FKM-steel |
Surface protection | Zinc-plated |
Design of lever | Cranked lever |
Wrench size | SW17 |
Nominal pressure | 40 |
Nominal pressure | 4 |
Nominal pressure | 580 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | With mech. limit switch |
Combination | No BV combination |
Flange version | Loose flange, rotatable |
Object designation | KHMFF-032-PN040-11141-16X-A-E-1.000 |
Part number | 3134557 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media