SB550P-1A1/222U-550AI
Material number
To the higher-level product group
3132888
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Nominal volume | 1 |
---|---|
Series | SB550P(H)-... |
Pre-charge pressure adjustable | Yes |
Material Bladder | NBR |
Material – fluid port | High tensile steel |
Gas side connection | Standard* |
Fluid port | Standard, thread* |
Material Accumulator shell | chemically nickel-plated (internal coating) |
Connection type (fluid) | ISO228 (BSP)* |
Material Bladder | NBR |
Preferred models | No |
ATEX | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Online-Form Pulsation damping
Product information
EN
(0.73 MB)

Hydraulic dampers
Product brochure
EN
(1.45 MB)