SB330-10A1/114U-330A
Material number
To parent product group
3118469
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 10 |
Series | 330 |
Pre-charge pressure adjustable | Yes |
Material Bladder | IIR (butyl) |
Material Accumulator shell | Carbon steel |
Material – fluid port | Carbon steel |
Preferred models | No |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)
SB Operating Instructions
Operating/maintenance instructions
EN
(4.34 MB)
SB Assembly and repair instructions
Operating/maintenance instructions
EN
(6.61 MB)
Bladder Accumulators
Product brochure
EN
(1.08 MB)
Hydraulic Bladder Accumulators High Pressure
Product brochure
EN
(0.72 MB)
SB Assembly and repair instructions
Operating/maintenance instructions
EN
(8.84 MB)