1300 R 100 W/HC
Material number
To parent product group
311501
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | R – return line elements |
Size | 1300 |
Filter material, element | W/HC=stainless steel wire mesh |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Filtration rating | 100 |