OLF-30/30-S-S-N15DM020-D4/-MP
Material number
To the higher-level product group
3106903
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7914-00001 | Download 3.35 MB |
[ "CS" ] | PRO7914-00001 | Download 3.35 MB |
[ "DA" ] | PRO7914-00001 | Download 3.35 MB |
[ "DE" ] | PRO7914-00001 | Download 2.44 MB |
[ "DE-AT" ] | PRO7914-00001 | Download 2.44 MB |
[ "DE-CH" ] | PRO7914-00001 | Download 2.44 MB |
[ "EN" ] | PRO7914-00001 | Download 3.35 MB |
[ "EN-AE" ] | PRO7914-00001 | Download 3.35 MB |
[ "EN-CH" ] | PRO7914-00001 | Download 3.35 MB |
[ "EN-IN" ] | PRO7914-00001 | Download 3.35 MB |
[ "EN-PL" ] | PRO7914-00001 | Download 3.35 MB |
[ "EN-ZA" ] | PRO7914-00001 | Download 3.35 MB |
[ "ES" ] | PRO7914-00001 | Download 0.69 MB |
[ "ES-AR" ] | PRO7914-00001 | Download 0.69 MB |
[ "ES-MX" ] | PRO7914-00001 | Download 0.69 MB |
[ "FI" ] | PRO7914-00001 | Download 3.35 MB |
[ "FR" ] | PRO7914-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO7914-00001 | Download 1.68 MB |
[ "HU" ] | PRO7914-00001 | Download 3.35 MB |
[ "ID" ] | PRO7914-00001 | Download 3.35 MB |
[ "IT" ] | PRO7914-00001 | Download 3.35 MB |
[ "IT-CH" ] | PRO7914-00001 | Download 3.35 MB |
[ "JA" ] | PRO7914-00001 | Download 3.35 MB |
[ "KO" ] | PRO7914-00001 | Download 3.35 MB |
[ "MS" ] | PRO7914-00001 | Download 3.35 MB |
[ "NL" ] | PRO7914-00001 | Download 3.35 MB |
[ "NL-BE" ] | PRO7914-00001 | Download 3.35 MB |
[ "NO" ] | PRO7914-00001 | Download 3.35 MB |
[ "PL" ] | PRO7914-00001 | Download 1.66 MB |
[ "PT" ] | PRO7914-00001 | Download 1.44 MB |
[ "SK" ] | PRO7914-00001 | Download 3.35 MB |
[ "SV" ] | PRO7914-00001 | Download 3.35 MB |
[ "TR" ] | PRO7914-00001 | Download 3.35 MB |
[ "ZH" ] | PRO7914-00001 | Download 3.35 MB |
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media