OF5S10P3N2---B
Material number
To parent product group
3100752
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Supplementary details | Z=without |
Clogging indicator | B=Diff. opt. |
Filtration rating | Z=w/o filter element |
Filter material | Z=w/o filter element |
Filter size | 2=Element 1300 |
Electric motor voltage | N=380-420V-50Hz;440-480-60Hz |
Motor-pump group | 3=30l/min; 0.75 kW |
Seals | P=NBR (Perbunan) |
Type code | 10=Standard |
Versions | S=stationary with switching |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FC 5000 FluidController - Coolant applications
Product brochure
EN
(0.8 MB)