BF P 3 G 3 W 1.0
Material number
To the higher-level product group
309281
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7411-00001 | Download 3.17 MB |
[ "CS" ] | PRO7411-00001 | Download 3.17 MB |
[ "DA" ] | PRO7411-00001 | Download 3.17 MB |
[ "DE" ] | PRO7411-00001 | Download 0.56 MB |
[ "DE-AT" ] | PRO7411-00001 | Download 0.56 MB |
[ "DE-CH" ] | PRO7411-00001 | Download 0.56 MB |
[ "EN" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-AE" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-CH" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-IN" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-PL" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-ZA" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES-AR" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES-MX" ] | PRO7411-00001 | Download 3.17 MB |
[ "FI" ] | PRO7411-00001 | Download 3.17 MB |
[ "FR" ] | PRO7411-00001 | Download 3.36 MB |
[ "FR-CH" ] | PRO7411-00001 | Download 3.36 MB |
[ "HU" ] | PRO7411-00001 | Download 3.17 MB |
[ "ID" ] | PRO7411-00001 | Download 3.17 MB |
[ "IT" ] | PRO7411-00001 | Download 3.17 MB |
[ "IT-CH" ] | PRO7411-00001 | Download 3.17 MB |
[ "JA" ] | PRO7411-00001 | Download 3.17 MB |
[ "KO" ] | PRO7411-00001 | Download 3.17 MB |
[ "MS" ] | PRO7411-00001 | Download 3.17 MB |
[ "NL" ] | PRO7411-00001 | Download 3.17 MB |
[ "NL-BE" ] | PRO7411-00001 | Download 3.17 MB |
[ "NO" ] | PRO7411-00001 | Download 3.17 MB |
[ "PL" ] | PRO7411-00001 | Download 3.17 MB |
[ "PT" ] | PRO7411-00001 | Download 3.17 MB |
[ "SK" ] | PRO7411-00001 | Download 3.17 MB |
[ "SV" ] | PRO7411-00001 | Download 3.17 MB |
[ "TR" ] | PRO7411-00001 | Download 3.17 MB |
[ "ZH" ] | PRO7411-00001 | Download 3.17 MB |
[ "BG" ] | PRO7408-00001 | Download 0.83 MB |
[ "CS" ] | PRO7408-00001 | Download 0.83 MB |
[ "DA" ] | PRO7408-00001 | Download 0.83 MB |
[ "DE" ] | PRO7408-00001 | Download 0.81 MB |
[ "DE-AT" ] | PRO7408-00001 | Download 0.81 MB |
[ "DE-CH" ] | PRO7408-00001 | Download 0.81 MB |
[ "EN" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-AE" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-CH" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-IN" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-PL" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-ZA" ] | PRO7408-00001 | Download 0.83 MB |
[ "ES" ] | 7408 00001 | Download 1.12 MB |
[ "ES-AR" ] | 7408 00001 | Download 1.12 MB |
[ "ES-MX" ] | 7408 00001 | Download 1.12 MB |
[ "FI" ] | PRO7408-00001 | Download 0.83 MB |
[ "FR" ] | PRO7408-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO7408-00001 | Download 0.65 MB |
[ "HU" ] | PRO7408-00001 | Download 0.83 MB |
[ "ID" ] | PRO7408-00001 | Download 0.83 MB |
[ "IT" ] | PRO7408-00001 | Download 0.83 MB |
[ "IT-CH" ] | PRO7408-00001 | Download 0.83 MB |
[ "JA" ] | PRO7408-00001 | Download 0.35 MB |
[ "KO" ] | PRO7408-00001 | Download 0.83 MB |
[ "MS" ] | PRO7408-00001 | Download 0.83 MB |
[ "NL" ] | PRO7408-00001 | Download 0.83 MB |
[ "NL-BE" ] | PRO7408-00001 | Download 0.83 MB |
[ "NO" ] | 7408 00001 | Download 0.83 MB |
[ "PL" ] | PRO7408-00001 | Download 0.83 MB |
[ "PT" ] | PRO7408-00001 | Download 0.83 MB |
[ "SK" ] | PRO7408-00001 | Download 0.83 MB |
[ "SV" ] | PRO7408-00001 | Download 0.83 MB |
[ "TR" ] | PRO7408-00001 | Download 0.83 MB |
[ "ZH" ] | PRO7408-00001 | Download 0.83 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | 0=no seal |
Bypass | KB=no bypass |
Clogging indicator | W=no indicator hole |
Connection size | 3/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 3 |
Filter material | P=paper |
pmax [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media