HRRL 1L A 4X8 PP 76/2 ST M6 BL
Material number
To parent product group
3072872
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Application, clamp | Pipe mounting, Cable + hose mounting |
---|---|
Material, clamping elements | Polypropylene |
Pipe ExDø - D 1 - series strip | 8 |
Qty. pipe mounts | 4 x pipe mounts |
Design, series strip | Light duty |
Des. part, series strip | Assembly A |
Size, series strips | Size 1L |