HRSGBKPU 30 S1 308 F1ZN
Material number
To the higher-level product group
3071104
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Band ø - D [mm] | 299, 300, 301, 302, 303, 304, 305, 306, 307, 308, 309, 310 |
---|---|
Band clamp insulation | With insulation |
Band width [mm] | 30 |
Version with / without support | Without support |
Straight / rounded version | Straight |