VM 5 D.0 /-L220
Material number
To the higher-level product group
306845
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7050-00001 | Download 5.27 MB |
[ "CS" ] | PRO7050-00001 | Download 5.27 MB |
[ "DA" ] | PRO7050-00001 | Download 5.27 MB |
[ "DE" ] | PRO7050-00001 | Download 4.52 MB |
[ "DE-AT" ] | PRO7050-00001 | Download 4.52 MB |
[ "DE-CH" ] | PRO7050-00001 | Download 4.52 MB |
[ "EN" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-AE" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-CH" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-IN" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-PL" ] | PRO7050-00001 | Download 5.27 MB |
[ "EN-ZA" ] | PRO7050-00001 | Download 5.27 MB |
[ "ES" ] | 7050 00001 | Download 2.37 MB |
[ "ES-AR" ] | 7050 00001 | Download 2.37 MB |
[ "ES-MX" ] | 7050 00001 | Download 2.37 MB |
[ "FI" ] | PRO7050-00001 | Download 5.27 MB |
[ "FR" ] | PRO7050-00001 | Download 4.48 MB |
[ "FR-CH" ] | PRO7050-00001 | Download 4.48 MB |
[ "HU" ] | PRO7050-00001 | Download 5.27 MB |
[ "ID" ] | PRO7050-00001 | Download 5.27 MB |
[ "IT" ] | PRO7050-00001 | Download 5.27 MB |
[ "IT-CH" ] | PRO7050-00001 | Download 5.27 MB |
[ "JA" ] | PRO7050-00001 | Download 6.09 MB |
[ "KO" ] | PRO7050-00001 | Download 5.27 MB |
[ "MS" ] | PRO7050-00001 | Download 5.27 MB |
[ "NL" ] | PRO7050-00001 | Download 5.27 MB |
[ "NL-BE" ] | PRO7050-00001 | Download 5.27 MB |
[ "NO" ] | PRO7050-00001 | Download 5.27 MB |
[ "PL" ] | 7050 00001 | Download 4.98 MB |
[ "PT" ] | PRO7050-00001 | Download 5.27 MB |
[ "SK" ] | PRO7050-00001 | Download 5.27 MB |
[ "SV" ] | PRO7050-00001 | Download 5.27 MB |
[ "TR" ] | PRO7050-00001 | Download 5.27 MB |
[ "ZH" ] | PRO7050-00001 | Download 5.27 MB |
[ "BG" ] | 7592 00001 | Download 0.29 MB |
[ "CS" ] | 7592 00001 | Download 0.29 MB |
[ "DA" ] | 7592 00001 | Download 0.29 MB |
[ "DE" ] | 7592 00001 | Download 0.28 MB |
[ "DE-AT" ] | 7592 00001 | Download 0.28 MB |
[ "DE-CH" ] | 7592 00001 | Download 0.28 MB |
[ "EN" ] | 7592 00001 | Download 0.29 MB |
[ "EN-AE" ] | 7592 00001 | Download 0.29 MB |
[ "EN-CH" ] | 7592 00001 | Download 0.29 MB |
[ "EN-IN" ] | 7592 00001 | Download 0.29 MB |
[ "EN-PL" ] | 7592 00001 | Download 0.29 MB |
[ "EN-ZA" ] | 7592 00001 | Download 0.29 MB |
[ "ES" ] | 7592 00001 | Download 0.29 MB |
[ "ES-AR" ] | 7592 00001 | Download 0.29 MB |
[ "ES-MX" ] | 7592 00001 | Download 0.29 MB |
[ "FI" ] | 7592 00001 | Download 0.29 MB |
[ "FR" ] | 7592 00001 | Download 0.29 MB |
[ "FR-CH" ] | 7592 00001 | Download 0.29 MB |
[ "HU" ] | 7592 00001 | Download 0.29 MB |
[ "ID" ] | 7592 00001 | Download 0.29 MB |
[ "IT" ] | 7592 00001 | Download 0.29 MB |
[ "IT-CH" ] | 7592 00001 | Download 0.29 MB |
[ "JA" ] | 7592 00001 | Download 0.29 MB |
[ "KO" ] | 7592 00001 | Download 0.29 MB |
[ "MS" ] | 7592 00001 | Download 0.29 MB |
[ "NL" ] | 7592 00001 | Download 0.29 MB |
[ "NL-BE" ] | 7592 00001 | Download 0.29 MB |
[ "NO" ] | 7592 00001 | Download 0.29 MB |
[ "PL" ] | 7592 00001 | Download 0.29 MB |
[ "PT" ] | 7592 00001 | Download 0.29 MB |
[ "SK" ] | 7592 00001 | Download 0.29 MB |
[ "SV" ] | 7592 00001 | Download 0.29 MB |
[ "TR" ] | 7592 00001 | Download 0.29 MB |
[ "ZH" ] | 7592 00001 | Download 0.29 MB |
Other features, CI | L220=lamp voltage 220V |
---|---|
Version | D=visual/electrical |
Response pressure | 5 |
Sealing material | NBR=NBR (Perbunan) |
pmax [bar] | 210 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media