SBO210-0,75E1/116U-210AK
Material number
To parent product group
3064108
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Series | SBO210 |
---|---|
Pre-charge pressure adjustable | Yes |
Connection type (fluid) | Female thread* |
Nominal volume | 0.75 |
Material – fluid port | Carbon steel |
Material Diaphragm | FKM |
Material Accumulator shell | Carbon steel |
Preferred models | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)
SBO Operating Instructions
Operating/maintenance instructions
EN
(8.17 MB)
SBO Assembly and repair instructions
Operating/maintenance instructions
EN
(2.79 MB)
Diaphragm Accumulators
Product brochure
EN
(0.83 MB)