SB330-10A1/113U-330A
Material number
To the higher-level product group
3062036
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO3201-00001 | Download 1.08 MB |
[ "CS" ] | PRO3201-00001 | Download 1.08 MB |
[ "DA" ] | PRO3201-00001 | Download 1.08 MB |
[ "DE" ] | PRO3201-00001 | Download 1.1 MB |
[ "DE-AT" ] | PRO3201-00001 | Download 1.1 MB |
[ "DE-CH" ] | PRO3201-00001 | Download 1.1 MB |
[ "EN" ] | PRO3201-00001 | Download 1.08 MB |
[ "EN-AE" ] | PRO3201-00001 | Download 1.08 MB |
[ "EN-CH" ] | PRO3201-00001 | Download 1.08 MB |
[ "EN-IN" ] | PRO3201-00001 | Download 1.08 MB |
[ "EN-PL" ] | PRO3201-00001 | Download 1.08 MB |
[ "EN-ZA" ] | PRO3201-00001 | Download 1.08 MB |
[ "ES" ] | PRO3201-00001 | Download 1.08 MB |
[ "ES-AR" ] | PRO3201-00001 | Download 1.08 MB |
[ "ES-MX" ] | PRO3201-00001 | Download 1.08 MB |
[ "FI" ] | PRO3201-00001 | Download 1.08 MB |
[ "FR" ] | PRO3201-00001 | Download 0.72 MB |
[ "FR-CH" ] | PRO3201-00001 | Download 0.72 MB |
[ "HU" ] | PRO3201-00001 | Download 1.08 MB |
[ "ID" ] | PRO3201-00001 | Download 1.08 MB |
[ "IT" ] | PRO3201-00001 | Download 1.08 MB |
[ "IT-CH" ] | PRO3201-00001 | Download 1.08 MB |
[ "JA" ] | PRO3201-00001 | Download 0.37 MB |
[ "KO" ] | PRO3201-00001 | Download 1.08 MB |
[ "MS" ] | PRO3201-00001 | Download 1.08 MB |
[ "NL" ] | PRO3201-00001 | Download 1.08 MB |
[ "NL-BE" ] | PRO3201-00001 | Download 1.08 MB |
[ "NO" ] | PRO3201-00001 | Download 1.08 MB |
[ "PL" ] | PRO3201-00001 | Download 1.08 MB |
[ "PT" ] | PRO3201-00001 | Download 1.08 MB |
[ "SK" ] | PRO3201-00001 | Download 1.08 MB |
[ "SV" ] | PRO3201-00001 | Download 1.08 MB |
[ "TR" ] | PRO3201-00001 | Download 1.08 MB |
[ "ZH" ] | PRO3201-00001 | Download 1.08 MB |
[ "BG" ] | PRO3203-00001 | Download 0.72 MB |
[ "CS" ] | PRO3203-00001 | Download 0.72 MB |
[ "DA" ] | PRO3203-00001 | Download 0.72 MB |
[ "DE" ] | PRO3203-00001 | Download 0.73 MB |
[ "DE-AT" ] | PRO3203-00001 | Download 0.73 MB |
[ "DE-CH" ] | PRO3203-00001 | Download 0.73 MB |
[ "EN" ] | PRO3203-00001 | Download 0.72 MB |
[ "EN-AE" ] | PRO3203-00001 | Download 0.72 MB |
[ "EN-CH" ] | PRO3203-00001 | Download 0.72 MB |
[ "EN-IN" ] | PRO3203-00001 | Download 0.72 MB |
[ "EN-PL" ] | PRO3203-00001 | Download 0.72 MB |
[ "EN-ZA" ] | PRO3203-00001 | Download 0.72 MB |
[ "ES" ] | PRO3203-00001 | Download 0.72 MB |
[ "ES-AR" ] | PRO3203-00001 | Download 0.72 MB |
[ "ES-MX" ] | PRO3203-00001 | Download 0.72 MB |
[ "FI" ] | PRO3203-00001 | Download 0.72 MB |
[ "FR" ] | PRO3203-00001 | Download 0.46 MB |
[ "FR-CH" ] | PRO3203-00001 | Download 0.46 MB |
[ "HU" ] | PRO3203-00001 | Download 0.72 MB |
[ "ID" ] | PRO3203-00001 | Download 0.72 MB |
[ "IT" ] | PRO3203-00001 | Download 0.72 MB |
[ "IT-CH" ] | PRO3203-00001 | Download 0.72 MB |
[ "JA" ] | PRO3203-00001 | Download 0.2 MB |
[ "KO" ] | PRO3203-00001 | Download 0.72 MB |
[ "MS" ] | PRO3203-00001 | Download 0.72 MB |
[ "NL" ] | PRO3203-00001 | Download 0.72 MB |
[ "NL-BE" ] | PRO3203-00001 | Download 0.72 MB |
[ "NO" ] | PRO3203-00001 | Download 0.72 MB |
[ "PL" ] | PRO3203-00001 | Download 0.72 MB |
[ "PT" ] | PRO3203-00001 | Download 0.72 MB |
[ "SK" ] | PRO3203-00001 | Download 0.72 MB |
[ "SV" ] | PRO3203-00001 | Download 0.72 MB |
[ "TR" ] | PRO3203-00001 | Download 0.72 MB |
[ "ZH" ] | PRO3203-00001 | Download 0.72 MB |
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 10 |
Series | 330 |
Pre-charge pressure adjustable | Yes |
Material Bladder | ECO |
Material Accumulator shell | Carbon steel |
Material – fluid port | Carbon steel |
Preferred models | Yes |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media