WS16Z-01-C-N-24DG
Material number
To the higher-level product group
3049480
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5945-00001 | Download 0.31 MB |
[ "CS" ] | PRO5945-00001 | Download 0.31 MB |
[ "DA" ] | PRO5945-00001 | Download 0.31 MB |
[ "DE" ] | PRO5945-00001 | Download 0.33 MB |
[ "DE-AT" ] | PRO5945-00001 | Download 0.33 MB |
[ "DE-CH" ] | PRO5945-00001 | Download 0.33 MB |
[ "EN" ] | PRO5945-00001 | Download 0.31 MB |
[ "EN-AE" ] | PRO5945-00001 | Download 0.31 MB |
[ "EN-CH" ] | PRO5945-00001 | Download 0.31 MB |
[ "EN-IN" ] | PRO5945-00001 | Download 0.31 MB |
[ "EN-PL" ] | PRO5945-00001 | Download 0.31 MB |
[ "EN-ZA" ] | PRO5945-00001 | Download 0.31 MB |
[ "ES" ] | PRO5945-00001 | Download 0.31 MB |
[ "ES-AR" ] | PRO5945-00001 | Download 0.31 MB |
[ "ES-MX" ] | PRO5945-00001 | Download 0.31 MB |
[ "FI" ] | PRO5945-00001 | Download 0.31 MB |
[ "FR" ] | PRO5945-00001 | Download 0.31 MB |
[ "FR-CH" ] | PRO5945-00001 | Download 0.31 MB |
[ "HU" ] | PRO5945-00001 | Download 0.31 MB |
[ "ID" ] | PRO5945-00001 | Download 0.31 MB |
[ "IT" ] | PRO5945-00001 | Download 0.31 MB |
[ "IT-CH" ] | PRO5945-00001 | Download 0.31 MB |
[ "JA" ] | PRO5945-00001 | Download 0.31 MB |
[ "KO" ] | PRO5945-00001 | Download 0.31 MB |
[ "MS" ] | PRO5945-00001 | Download 0.31 MB |
[ "NL" ] | PRO5945-00001 | Download 0.31 MB |
[ "NL-BE" ] | PRO5945-00001 | Download 0.31 MB |
[ "NO" ] | PRO5945-00001 | Download 0.31 MB |
[ "PL" ] | PRO5945-00001 | Download 0.31 MB |
[ "PT" ] | PRO5945-00001 | Download 0.31 MB |
[ "SK" ] | PRO5945-00001 | Download 0.31 MB |
[ "SV" ] | PRO5945-00001 | Download 0.31 MB |
[ "TR" ] | PRO5945-00001 | Download 0.31 MB |
[ "ZH" ] | PRO5945-00001 | Download 0.31 MB |
[ "BG" ] | PRO59274-00001 | Download 0.31 MB |
[ "CS" ] | PRO59274-00001 | Download 0.31 MB |
[ "DA" ] | PRO59274-00001 | Download 0.31 MB |
[ "DE" ] | PRO59274-00001 | Download 0.36 MB |
[ "DE-AT" ] | PRO59274-00001 | Download 0.36 MB |
[ "DE-CH" ] | PRO59274-00001 | Download 0.36 MB |
[ "EN" ] | PRO59274-00001 | Download 0.31 MB |
[ "EN-AE" ] | PRO59274-00001 | Download 0.31 MB |
[ "EN-CH" ] | PRO59274-00001 | Download 0.31 MB |
[ "EN-IN" ] | PRO59274-00001 | Download 0.31 MB |
[ "EN-PL" ] | PRO59274-00001 | Download 0.31 MB |
[ "EN-ZA" ] | PRO59274-00001 | Download 0.31 MB |
[ "ES" ] | PRO59274-00001 | Download 0.31 MB |
[ "ES-AR" ] | PRO59274-00001 | Download 0.31 MB |
[ "ES-MX" ] | PRO59274-00001 | Download 0.31 MB |
[ "FI" ] | PRO59274-00001 | Download 0.31 MB |
[ "FR" ] | PRO59274-00001 | Download 0.31 MB |
[ "FR-CH" ] | PRO59274-00001 | Download 0.31 MB |
[ "HU" ] | PRO59274-00001 | Download 0.31 MB |
[ "ID" ] | PRO59274-00001 | Download 0.31 MB |
[ "IT" ] | PRO59274-00001 | Download 0.31 MB |
[ "IT-CH" ] | PRO59274-00001 | Download 0.31 MB |
[ "JA" ] | PRO59274-00001 | Download 0.31 MB |
[ "KO" ] | PRO59274-00001 | Download 0.31 MB |
[ "MS" ] | PRO59274-00001 | Download 0.31 MB |
[ "NL" ] | PRO59274-00001 | Download 0.31 MB |
[ "NL-BE" ] | PRO59274-00001 | Download 0.31 MB |
[ "NO" ] | PRO59274-00001 | Download 0.31 MB |
[ "PL" ] | PRO59274-00001 | Download 0.31 MB |
[ "PT" ] | PRO59274-00001 | Download 0.31 MB |
[ "SK" ] | PRO59274-00001 | Download 0.31 MB |
[ "SV" ] | PRO59274-00001 | Download 0.31 MB |
[ "TR" ] | PRO59274-00001 | Download 0.31 MB |
[ "ZH" ] | PRO59274-00001 | Download 0.31 MB |
[ "BG" ] | PRO5207-00001 | Download 1.11 MB |
[ "CS" ] | PRO5207-00001 | Download 1.11 MB |
[ "DA" ] | PRO5207-00001 | Download 1.11 MB |
[ "DE" ] | PRO5207-00001 | Download 1.29 MB |
[ "DE-AT" ] | PRO5207-00001 | Download 1.29 MB |
[ "DE-CH" ] | PRO5207-00001 | Download 1.29 MB |
[ "EN" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-AE" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-CH" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-IN" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-PL" ] | PRO5207-00001 | Download 1.11 MB |
[ "EN-ZA" ] | PRO5207-00001 | Download 1.11 MB |
[ "ES" ] | PRO5207-00001 | Download 1.11 MB |
[ "ES-AR" ] | PRO5207-00001 | Download 1.11 MB |
[ "ES-MX" ] | PRO5207-00001 | Download 1.11 MB |
[ "FI" ] | PRO5207-00001 | Download 1.11 MB |
[ "FR" ] | PRO5207-00001 | Download 1.11 MB |
[ "FR-CH" ] | PRO5207-00001 | Download 1.11 MB |
[ "HU" ] | PRO5207-00001 | Download 1.11 MB |
[ "ID" ] | PRO5207-00001 | Download 1.11 MB |
[ "IT" ] | PRO5207-00001 | Download 1.11 MB |
[ "IT-CH" ] | PRO5207-00001 | Download 1.11 MB |
[ "JA" ] | PRO5207-00001 | Download 1.11 MB |
[ "KO" ] | PRO5207-00001 | Download 1.11 MB |
[ "MS" ] | PRO5207-00001 | Download 1.11 MB |
[ "NL" ] | PRO5207-00001 | Download 1.11 MB |
[ "NL-BE" ] | PRO5207-00001 | Download 1.11 MB |
[ "NO" ] | PRO5207-00001 | Download 1.11 MB |
[ "PL" ] | PRO5207-00001 | Download 1.11 MB |
[ "PT" ] | PRO5207-00001 | Download 1.11 MB |
[ "SK" ] | PRO5207-00001 | Download 1.11 MB |
[ "SV" ] | PRO5207-00001 | Download 1.11 MB |
[ "TR" ] | PRO5207-00001 | Download 1.11 MB |
[ "ZH" ] | PRO5207-00001 | Download 1.11 MB |
[ "BG" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "ID" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "ID" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Type, manual override | No manual override |
---|---|
Model | Default |
Manual override | No |
Function | 2/2 directional valve |
Actuation | Magnetic |
Valve series | WS16Z-01 |
Coil design | 40-1836 |
Cavity | FC16-2 |
Qmax valves [l/min] | 150 |
Product family | WS16Z |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure range P [bar] | 5 - 350 |
Coil | 24 V DC |
Volume flow range Q [l/min] | 7.5 - 150 |
Function | Poppet valve |
Flow rate range Q [l/min] | 7.5 - 150 |
Nominal size | 16 |
Object designation | WS16Z-01-C-N-24DG |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | UNF |
Sealing material | NBR |
Part number | 3049480 |
Part number, coil | 3000249 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media