SBO250-0,075E1/112U-250AK
Material number
To the higher-level product group
3041890
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Series | SBO250 |
---|---|
Pre-charge pressure adjustable | Yes |
Connection type (fluid) | Female thread* |
Nominal volume | 0.075 |
Material – fluid port | Carbon steel |
Material Diaphragm | NBR |
Material Accumulator shell | Carbon steel |
Preferred models | Yes |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)

SBO Operating Instructions
Operating/maintenance instructions
EN
(8.17 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions
EN
(2.79 MB)

Diaphragm Accumulators
Product brochure
EN
(0.83 MB)

SBO Assembly and repair instructions
Operating/maintenance instructions
EN
(12.92 MB)