ACCUSET-SB330-2,5A1/112U-10Y1-330
Material number
To the higher-level product group
3033474
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 2.5 |
Series | 330 |
Material Bladder | NBR |
Material Accumulator shell | Carbon steel |
Material – fluid port | Carbon steel |
Preferred models | No |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Accumulator unit - ACCUSET-SB
Product brochure
EN
(1.23 MB)