HRRLE 3 A 4X30 PP 244/3 ST M BL
Material number
To parent product group
3027427
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Application, clamp | Pipe mounting, Cable + hose mounting |
---|---|
Old model code | HRRLE 3 S 4X30 PP 244/3 ST M B |
Material, clamping elements | Polypropylene |
Pipe ExDø - D 1 - series strip | 30 |
Qty. pipe mounts | 4 x pipe mounts |
Design, series strip | Heavy duty w.elast.ins. |
Des. part, series strip | Assembly A |
Size, series strips | Size 3 |