UKF-3/2.0/P/ 40/2.2/615-40/MF180/3/D
Material number
To the higher-level product group
3025804
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
PHE size | 615 |
---|---|
Filtration rating | 3 |
UKF series | 3 |
UKF seals | Perbunan |
Pump delivery rate | 40 |
UKF motor power [kW] | 2.2 |
Number of plates | 40 |
UKF filter | MF |
Clogging indicator | D |
UKF model | UKF |