KHN-Rp3/8-2232-16X-DVGW
Material number
To the higher-level product group
3023433
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5507-00001 | Download 0.3 MB |
[ "CS" ] | PRO5507-00001 | Download 0.3 MB |
[ "DA" ] | PRO5507-00001 | Download 0.3 MB |
[ "DE" ] | PRO5507-00001 | Download 0.29 MB |
[ "DE-AT" ] | PRO5507-00001 | Download 0.29 MB |
[ "DE-CH" ] | PRO5507-00001 | Download 0.29 MB |
[ "EN" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-AE" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-CH" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-IN" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-PL" ] | PRO5507-00001 | Download 0.3 MB |
[ "EN-ZA" ] | PRO5507-00001 | Download 0.3 MB |
[ "ES" ] | PRO5507-00001 | Download 0.06 MB |
[ "ES-AR" ] | PRO5507-00001 | Download 0.06 MB |
[ "ES-MX" ] | PRO5507-00001 | Download 0.06 MB |
[ "FI" ] | PRO5507-00001 | Download 0.3 MB |
[ "FR" ] | PRO5507-00001 | Download 0.25 MB |
[ "FR-CH" ] | PRO5507-00001 | Download 0.25 MB |
[ "HU" ] | PRO5507-00001 | Download 0.3 MB |
[ "ID" ] | PRO5507-00001 | Download 0.3 MB |
[ "IT" ] | PRO5507-00001 | Download 0.3 MB |
[ "IT-CH" ] | PRO5507-00001 | Download 0.3 MB |
[ "JA" ] | PRO5507-00001 | Download 0.3 MB |
[ "KO" ] | PRO5507-00001 | Download 0.3 MB |
[ "MS" ] | PRO5507-00001 | Download 0.3 MB |
[ "NL" ] | PRO5507-00001 | Download 0.3 MB |
[ "NL-BE" ] | PRO5507-00001 | Download 0.3 MB |
[ "NO" ] | PRO5507-00001 | Download 0.3 MB |
[ "PL" ] | 5507 00001 | Download 0.34 MB |
[ "PT" ] | PRO5507-00001 | Download 0.3 MB |
[ "SK" ] | PRO5507-00001 | Download 0.3 MB |
[ "SV" ] | PRO5507-00001 | Download 0.3 MB |
[ "TR" ] | PRO5507-00001 | Download 0.3 MB |
[ "ZH" ] | PRO5507-00001 | Download 0.3 MB |
[ "BG" ] | PRO5510-00001 | Download 0.26 MB |
[ "CS" ] | PRO5510-00001 | Download 0.26 MB |
[ "DA" ] | PRO5510-00001 | Download 0.26 MB |
[ "DE" ] | PRO5510-00001 | Download 0.29 MB |
[ "DE-AT" ] | PRO5510-00001 | Download 0.29 MB |
[ "DE-CH" ] | PRO5510-00001 | Download 0.29 MB |
[ "EN" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5510-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5510-00001 | Download 0.26 MB |
[ "ES" ] | PRO5510-00001 | Download 0.06 MB |
[ "ES-AR" ] | PRO5510-00001 | Download 0.06 MB |
[ "ES-MX" ] | PRO5510-00001 | Download 0.06 MB |
[ "FI" ] | PRO5510-00001 | Download 0.26 MB |
[ "FR" ] | PRO5510-00001 | Download 0.25 MB |
[ "FR-CH" ] | PRO5510-00001 | Download 0.25 MB |
[ "HU" ] | PRO5510-00001 | Download 0.26 MB |
[ "ID" ] | PRO5510-00001 | Download 0.26 MB |
[ "IT" ] | PRO5510-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5510-00001 | Download 0.26 MB |
[ "JA" ] | PRO5510-00001 | Download 0.26 MB |
[ "KO" ] | PRO5510-00001 | Download 0.26 MB |
[ "MS" ] | PRO5510-00001 | Download 0.26 MB |
[ "NL" ] | PRO5510-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5510-00001 | Download 0.26 MB |
[ "NO" ] | PRO5510-00001 | Download 0.26 MB |
[ "PL" ] | PRO5510-00001 | Download 0.26 MB |
[ "PT" ] | 5510 00001 | Download 0.25 MB |
[ "SK" ] | PRO5510-00001 | Download 0.26 MB |
[ "SV" ] | PRO5510-00001 | Download 0.26 MB |
[ "TR" ] | PRO5510-00001 | Download 0.26 MB |
[ "ZH" ] | PRO5510-00001 | Download 0.26 MB |
Design | KHN |
---|---|
Nominal size DN | 10 |
Type of connection | Female thread |
Connection/flange designation | Rp |
Standard | ISO 7-1 / DIN EN 10226 |
Housing material, ball valve | Brass |
Material code | Brass-brass-PTFE-NBR |
Surface protection | Nickel-plated |
Design of lever | Cranked lever |
Wrench size | SW06.3 |
Nominal pressure | 4 |
Nominal pressure | 0.4 |
Nominal pressure | 58 |
Actuation | Hand lever |
Approval/test certificate | Misc. |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Object designation | KHN-Rp3/8-2232-16X-DVGW |
Part number | 3023433 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media