COIL 115AG -40-1836
Material number
To the higher-level product group
3003156
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Coil design | 40-1836 |
---|---|
Plug connector type | Plug acc. to DIN EN 175301-803 |
M21001125 | 115 |
M20004584 | 0 |
M20004588 | 500 |
M20004590 | 0.19 |
M20004591 | 3 |
M20004592 | R |
M20004593 | 65 |
M21001123 | 01 |
M21001126 | AC |
M21001127 | 40 |
M21001128 | 36 |
M20004583 | 20 |
M20004589 | 0.23 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Solenoid Coils for Directional Valves
Product brochure
EN
(1.11 MB)