HRRLE 2 A1 2X16-17,2 PP 135/2 ST M BL
Material number
To parent product group
3001827
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Application, clamp | Pipe mounting, Cable + hose mounting |
---|---|
Old model code | HRRLE 2S S1 2X16-17,2 PP 135/2 |
Material, clamping elements | Polypropylene |
Pipe ExDø - D 1 - series strip | 16 |
Qty. pipe mounts | 3 x pipe mounts |
Design, series strip | Heavy duty w.elast.ins. |
Des. part, series strip | Assembly A1 |
Size, series strips | Size 2 |