HRL 6 KP 52 PP
Material number
To the higher-level product group
264584
Deliverable within ca. -
days
Delivery time on request
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Size DIN 3015 | Size 6 |
---|---|
Application, clamp | Pipe mounting |
Tightening torque, bolt | No details |
Pipe ext. ø DIN 3015 T1+2 [mm] | 52 |
Series DIN3015 | Light duty |
Material, clamping elements | Polypropylene |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Clamping jaw pair |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

264584 00001
Product information
EN
(0.21 MB)