Ventil 400-2,5-5*G1 1/4 1.4021/NBR (komp
Material number
To parent product group
241011
Upon request
Please log in for prices
Out of stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Material Oil valve | Carbon steel |
---|---|
Preferred models | No |
Volume SB min. | 2.5, 2.5 - 0 |
Connection type (fluid) | Standard, thread* |
Volume SB max. | 5, 5 - 0 |