Blase 20L*7/8-14UNF/VG5 IIR44/P460(kompl
Material number
To parent product group
240922
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
Note: In the "My List" section, you can remember products, request them or create templates for recurring orders.
Technical data
Material Bladder | IIR (butyl) |
---|---|
Material Gas valve body | Carbon steel |
Volume SB | 20, 20 - 0 |
Bladder monitoring | None |
Preferred models | No |